ZHCSJM2C April   2019  – November 2019 TMP235-Q1 , TMP236-Q1

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      功能方框图
      2.      输出电压与环境温度间的关系
  4. 修订历史记录
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Connection to an ADC
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11器件和文档支持
    1. 11.1 相关链接
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

TMP235-Q1: VDD = 2.3 V to 5.5 V, GND = Ground, TA = –40°C to +125°C and no load (unless otherwise noted)
TMP236-Q1: VDD = 3.1 V to 5.5 V, GND = Ground, TA = –10°C to +125°C and no load (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER SUPPLY
IDD Operating current TA = 25℃, VDD = 2.3 V, TMP235-Q1 9 µA
TA = 25℃, VDD = 3.1 V, TMP236-Q1 10
TA = –40℃ to +125℃, TMP235-Q1 14.5
TA = –10℃ to +125℃, TMP236-Q1 15
TA = 150℃, TMP235-Q1 17
Δ℃/
ΔVDD
Line regulation –0.1 0.02 0.1 ℃/V
SENSOR ACCURACY
TACY Temperature accuracy(1) TA = 25°C ±0.5
TA = 0°C to 70°C (SC70 Package) (TMP235-Q1) –1.5 ±0.5 +1.2
TA = 0°C to 70°C (SOT-23 Package) (TMP235-Q1) –1.5 ±0.5 +1.2
TA = –40°C to 125°C (TMP235-Q1) –2.5 ±0.5 +2.5
TA = –40°C to 150°C (TMP235-Q1) –2.5 ±0.5 +2.5
TA = –10°C to 125°C (TMP236-Q1) –2.5 ±0.5 +2.5
TACY Temperature accuracy(1) TA = 0°C to 70°C (SOT-23 Package) (TMP236-Q1) –1.5 ±0.5 +1.5
SENSOR OUTPUT
V0℃ Output voltage offset at 0 °C TMP235-Q1 500 mV
TMP236-Q1 400
TC Temperature coefficient (sensor gain) TMP235-Q1 10 mV/℃
TMP236-Q1 19.5
VONL Output nonlinearity(2) TA = 0 °C to 70 °C, no load ±0.5
IOUT Output current 500 μA
ZOUT Output impedance IOUT = 100 μA, f = 100 Hz 20
IOUT = 100 μA, f = 500 Hz 50
Output load regulation TA = 0°C to 70°C, IOUT = 100 μA,
ΔVOUT / ΔIOUT
1
tON Turn on time Time to reach accuracy within ±0.5°C 800 μs
CLOAD Typical load capacitance 1000 pF
tRES Thermal response to 63% SC70 30°C (Air) to +125°C (Fluid Bath) 1.3 s
Accuracy is defined as the error between the measured and reference output voltages, tabulated in the TMP235-Q1 Transfer Table and TMP236-Q1 Transfer Table at the specified conditions of supply voltage and temperature (expressed in °C). Accuracy limits include line regulation within the specified conditions. Accuracy limits do not include load regulation; they assume no DC load.
Nonlinearity is defined as the deviation of the output-voltage-versus-temperature curve from the best-fit straight line, over the device's rated temperature range.