ZHCSNY5 May 2021 TMAG5123
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| ICC | Operating supply current | VCC = 2.5V to 38V, TA = 25°C | 3.5 | mA | ||
| ICC | Operating supply current | VCC = 2.5V to 38V, TA = – 40°C to 125°C | 3.5 | 5.4 | mA | |
| IRCC | Reverse-battery current | VCC = -20V | -100 | µA | ||
| tON | Power-on-time | 62.5 | µs | |||
| POS | Power-on-state | VCC>VCCmin, t>=tON | High | |||
| OUTPUT | ||||||
| VOL | Low-level output voltage | IOL=5mA | 0 | 0.5 | V | |
| IOH | Output leakage current | VCC=5V | 0.1 | 1 | µA | |
| ISC | Output short-circuit current | 65 | 100 | mA | ||
| tR | Output rise time | RL=1kΩ, CL=50pF, VCC = 12 V | 0.2 | µs | ||
| tF | Output fall time | RL=1kΩ, CL=50pF, VCC = 12 V | 0.2 | µs | ||
| tPD | Propagation delay time | Change in B field to change in output | 50 | µs | ||
| FREQUENCY RESPONSE | ||||||
| fCHOP | Chopping frequency | 320 | kHz | |||
| fBW | Signal bandwidth | 10 | kHz | |||