ZHCSRX5A april 2023 – may 2023 TLV9361-Q1 , TLV9362-Q1 , TLV9364-Q1
PRODUCTION DATA
at TA = 25°C, VS = ±20 V, VCM = VS / 2, RLOAD = 10 kΩ (unless otherwise noted)
Distribution from 74 amplifiers, TA = 25°C |
VCM = V- | ||
Data from 74 amplifiers |
TA = 125°C | ||
Data from 74 amplifiers |
VCM = V– | ||
Data from 74 amplifiers |
G = +1, CL = 20 pF |
VS = 40 V |
VS = 5 V |
VS = 40 V |
VCM = V– |
20-mVpp Output Step, G = +1 |
G = –10 |
CL = 20 pF, G = 1, 20-mVpp step response |
CL = 20 pF, G = 1, 5-Vpp step response |
Distribution from 74 amplifiers |
TA = 25°C | ||
Data from 74 amplifiers |
TA = –40°C | ||
Data from 74 amplifiers |
VS = 40 V |
VS = 5 V |
VS = 5 V |
VCM = V– |
20-mVpp Output Step, G = -1 |
G = +1 |
G = –10 |
CL = 20 pF, G = -1, 20-mVpp step response |
CL = 20 pF, G = -1, 5-Vpp step response |