ZHCS187E april 2011 – december 2020 TLV803 , TLV853
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tw | Pulse duration at VDD | VDD = 1.08 VIT– to 0.92 VIT– | 10 | µs | |||
| td | Delay time | VDD ≥ VIT– + 0.2 V; see Timing Diagram | 120 | 200 | 280 | ms | |
Figure 7-1 Timing Diagram