ZHCSKO5E june   2021  – april 2023 TLV3601 , TLV3602 , TLV3603 , TLV3603E
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Diagrams
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Inputs
      2. 7.4.2 Push-Pull (Single-Ended) Output
      3. 7.4.3 Known Startup Condition
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Adjustable Hysteresis
      2. 8.1.2 Capacitive Loads
      3. 8.1.3 Latch Functionality
    2. 8.2 Typical Application
      1. 8.2.1 Implementing Hysteresis
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Optical Receiver
      3. 8.2.3 Over-Current Latch Condition
      4. 8.2.4 External Trigger Function for Oscilloscopes
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
    2. 11.2 接收文档更新通知
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 静电放电警告
    6. 11.6 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

VCC = 2.5, 3.3 and 5 V, VEE = 0 V, VCM = VEE + 300 mV, CL = 5 pF probe capacitance, typical at TA = 25°C (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
DC Input Characteristics 
VIO Input offset voltage TA = –40°C to +125℃  –5 ±0.5 5 mV
VIO (TLV3603E) Input offset voltage TA = –55°C to +125℃  –10 ±0.5 10 mV
dVIO/dT Input offset voltage drift ±3.0 μV/°C
VCM Input common mode voltage range TA = –40℃ to +125℃ VEE – 0.2 VCC + 0.2 V
VCM (TLV3603E) Input common mode voltage range TA = –55℃ to +125℃ VEE – 0.2 VCC + 0.2 V
VHYST (TLV3601/2) Input hysteresis voltage TA = –40℃ to +125℃ 1.5 3 5(1) mV
CIN Input capacitance 1 pF
RDM Input differential mode resistance 67 kΩ
RCM Input common mode resistance 5 MΩ
IB Input bias current TA = –40℃ to +125℃ 1 5 uA
IB (TLV3603E) Input bias current TA = –55℃ to +125℃ 1 5 uA
IOS Input offset current ±0.03 uA
CMRR Common-mode rejection ratio VCM = VEE – 0.2V to VCC + 0.2V 80 dB
PSRR Power-supply rejection ratio VCC = 2.4 to 5.5V 80 dB
DC Output Characteristics
VOH Output high voltage from VCC ISOURCE = 1 mA
TA = –40℃ to +125℃
60 80 mV
VOH (TLV3603E) Output high voltage from VCC ISOURCE = 1 mA
TA = –55℃ to +125℃
60
 
80 mV
VOL Output low voltage from VEE ISINK = 1 mA
TA = –40℃ to +125℃
60 80 mV
VOL (TLV3603E) Output low voltage from VEE ISINK = 1 mA
TA = –55℃ to +125℃
60 80 mV
ISC_SOURCE Output Short-Circuit Current - Source TA = –40℃ to +125℃ 10 30 mA
ISC_SOURCE (TLV3603E) Output Short-Circuit Current - Source TA = –55℃ to +125℃ 10 30 mA
ISC_SINK Output Short-Circuit Current - Sink TA = –40℃ to +125℃ 10 30 mA
ISC_SINK (TLV3603E) Output Short-Circuit Current - Sink TA = –55℃ to +125℃ 10 30 mA
Power Supply
ICC (TLV3601) quiescent current Output being high
TA = –40℃ to +125℃
4.9 7 mA
ICC (TLV3602) quiescent current per channel Output being high
TA = –40℃ to +125℃
4.9 7 mA
ICC (TLV3603) quiescent current Output being high
TA = –40℃ to +125℃
5.7 7.8 mA
ICC (TLV3603E) quiescent current Output being high
TA = –55℃ to +125℃
5.7 7.8 mA
VPOR (postive) Power-On Reset Voltage 2.1 V
AC Characteristics
tPD Propagation delay VOVERDRIVE = VUNDERDRIVE = 50mV 2.5 3.5(1) ns
tPD Propagation delay VOVERDRIVE = VUNDERDRIVE = 50mV
TA = –40℃ to +125℃
4.5(1) ns
tPD (TLV3603E) Propagation delay VOVERDRIVE = VUNDERDRIVE = 50mV
TA = –55℃ to +125℃
4.5(1) ns
ΔtPD (TLV3602 only) Channel-to-channel propagation delay skew(2) VCM = VCC/2, VOVERDRIVE = VUNDERDRIVE = 50mV, 50 MHz Squarewave 24 ps
tCM_DISPERSION Common dispersion VCM varied from VEE  to VCC   80 ps
tOD_DISPERSION Overdrive dispersion Overdrive varied from 10 mV to 125 mV 600 ps
tUD_DISPERSION Underdrive dispersion Underdrive varied from 10mV to 125 mV 330 ps
tR Rise time 10% to 90% 0.75 ns
tF Fall time 90% to 10% 0.75 ns
tJITTER RMS Jitter VIN = 100mVP-P,
fIN = 100MHz, Jitter BW = 10Hz – 50MHz
4 ps
fTOGGLE Input toggle frequency VIN = 200 mVPP Sine Wave,
When output high reaches 90% of VCC - VEE or output low reaches 10% of VCC - VEE
325 MHz
PulseWidth Minimum allowed input pulse width VOVERDRIVE = VUNDERDRIVE = 50mV
PWOUT = 90% of PWIN
1.25 ns
Latching/Adjustable Hysteresis
VHYST Input hysteresis voltage VHYST = Logic High 0 mV
VHYST Input hysteresis voltage RHYST = Floating 3 mV
VHYST Input hysteresis voltage RHYST = 150 kΩ 30 mV
VHYST Input hysteresis voltage RHYST = 56 kΩ 60 mV
VIH_LE LE pin input high level TA = –40℃ to +125℃ VEE + 1.5 V
VIH_LE (TLV3603E) LE pin input high level TA = –55℃ to +125℃ VEE + 1.5 V
VIL_LE LE pin input low level TA = –40℃ to +125℃ VEE + 0.35 V
VIL_LE (TLV3603E) LE pin input low level TA = –55℃ to +125℃ VEE + 0.35 V
IIH_LE LE pin input leakage current VLE = VCC
TA = –40℃ to +125℃
15 uA
IIH_LE (TLV3603E) LE pin input leakage current VLE = VCC
TA = –55℃ to +125℃
15 uA
IIL_LE LE pin input leakage current VLE = VEE,
TA = –40℃ to +125℃
40 uA
IIL_LE (TLV3603E) LE pin input leakage current VLE = VEE,
TA = –55℃ to +125℃
40 uA
tSETUP Latch setup time –1.4 ns
tHOLD Latch hold time 7.2 ns
tPL Latch to OUT delay 7 ns
Ensured by characterization
Differential propagation delay is defined as the larger of the two:
ΔtPDLH = tPDLH(MAX) – tPDLH(MIN)
ΔtPDHL = tPDHL(MAX) – tPDHL(MIN)
where (MAX) and (MIN) denote the maximum and minimum values
of a given measurement across the different comparator channels.