SLVS067M March   1992  – November 2016 TLV2217

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    5. 6.5 Electrical Characteristics: TLV2217-33
    6. 6.6 Electrical Characteristics: TLV2217-25
    7. 6.7 Electrical Characteristics: TLV2217-18
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Overload Block
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation With Low Input Voltage
      2. 7.4.2 Operation at Light Loads
      3. 7.4.3 Operation in Self Protection
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Compensation-Capacitor Selection Information
        2. 8.2.2.2 High Start-up Current
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • KVU|3
  • KCS|3
  • PW|20
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Fixed 1.8-V, 2.5-V, and 3.3-V Outputs
  • ±1% Maximum Output Voltage Tolerance at
    TJ = 25°C
  • 500-mV Maximum Dropout Voltage at 500 mA (3.3-V Option)
  • ±2% Output Voltage Variation Across Load and Temperature
  • Internal Overcurrent Limiting
  • Internal Thermal-Overload Protection
  • Internal Overvoltage Protection

Applications

  • Electronic Points of Sale
  • Medical, Health, and Fitness Applications
  • Printers
  • Appliances and White Goods
  • TV Set-Top Boxes

Description

The TLV2217 family of low-dropout regulators offers a variety of fixed-voltage options that offer a maximum continuous input voltage of 16 V, making them more versatile than CMOS regulators. Utilizing a PNP pass element, these regulators are capable of sourcing 500 mA of current, with a specified maximum dropout of 500 mV (3.3-V and 2.5-V options), making these regulators ideal for low-voltage applications. Additionally, the TLV2217 regulators offer very tight output accuracy of ±2% across operating load and temperature ranges. Other convenient features the regulators provide are internal overcurrent limiting, thermal-overload protection, and overvoltage protection. The TLV2217 family of regulators is available in fixed voltages of 1.8 V, 2.5 V, and 3.3 V.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TLV2217-xxPW TSSOP (20) 6.50 mm × 4.40 mm
TLV2217-xxKVU TO-252 (2) 6.04 mm × 6.15 mm
TLV2217-xxKCS TO-220 (3) 10.16 mm × 9.15 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application

TLV2217 fig_3_slvs067.gif