4 Revision History
Changes from Revision E (May 2020) to Revision F (May 2022)
- 将提到的所有旧术语实例更改为“指挥官”和“响应者”。Go
Changes from Revision D (March 2020) to Revision E (May 2020)
- 添加了:(参阅 SLLA490),位于特性 列表Go
- Added : See errata TLIN1029-Q1 and TLIN2029-Q1 Duty Cycle Over
VSUP
Go
Changes from Revision C (July 2019) to Revision D (March 2020)
- 将 200pF 电容器更改为:220pF,在简化原理图,指挥官模式 中Go
- 将 200pF 电容器更改为:220pF,在简化原理图,响应者模式 中Go
- Changed VLIN from MIN = –58, MAX = 58 To: MIN = –60, MAX = 60 in the Absolute Maximum RatingsGo
- Changed CLINPIN from MAX = 45 pF To: MAX = 25 pF and added VSUP = 14 V for Test Condition in Electrical Characteristics Go
- Changed text From: "... a 200 pF capacitor" To: "... a 220 pF capacitor" For Pin 6 (LIN) in the Layout Guidelines
Go
Changes from Revision B (February 2018) to Revision C (July 2019)
- 将 SOIC 封装尺寸从:4.90mm x 6.00mm 更改为4.90mm x 3.91mm,在器件信息 中Go
- 将 220pF 电容器更改为:200pF,在简化原理图,指挥官模式 中Go
- 将 220pF 电容器更改为:200pF,在简化原理图,响应者模式 中Go
- Changed VLOGIC absolute maximum rating MAX from 5.5 V to 6 VGo
- Changed the title of Figure 10-2 To: Recessive to Dominant PropagationGo
- Changed the title of Figure 10-3 To: Dominant to Recessive PropagationGo
- Changed text From: "... a 220 pF capacitor" To: "... a 200 pF capacitor" For Pin 6 (LIN) in the Layout Guidelines
Go
Changes from Revision A (December 2017) to Revision B (February 2018)
- 在整个数据表中将“特性”和“说明”中的“投诉 LIN 2.0...”更改为“符合 LIN 2.0...”Go
- Changed From: "complaint to LIN 2.0..." To: "compliant to LIN 2.0..." in the Overview sectionGo
Changes from Revision * (October 2017) to Revision A (December 2017)