ZHCSX73C August 2006 – October 2024
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TL284xB | TL384xB | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP(2) | MAX | MIN | TYP(2) | MAX | |||
| Initial accuracy | TJ = 25°C | 47 | 52 | 57 | 47 | 52 | 57 | kHz |
| TA = Tlow to Thigh | 44 | 60 | 44 | 60 | ||||
| TJ = 25°C, RT = 6.2 kΩ, CT = 1 nF | 225 | 250 | 275 | 225 | 250 | 275 | ||
| Voltage stability | VCC = 12 V to 25 V | 0.2 | 1 | 0.2 | 1 | % | ||
| Temperature stability | 5 | 5 | % | |||||
| Amplitude | Peak to peak | 1.7 | 1.7 | V | ||||
| Discharge current | TJ = 25°C, RT/CT = 2 V | 7.8 | 8.3 | 8.8 | 7.8 | 8.3 | 8.8 | mA |
| RT/CT = 2 V | 7.5 | 8.8 | 7.6 | 8.8 | ||||