ZHCSCI0A April   2014  – May 2014 THS6226A

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: VS = +12 V
    6. 6.6 Timing Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 High Output Current Line Driver
      2. 7.3.2 Charge Pump
      3. 7.3.3 Voltage Reference
      4. 7.3.4 Logic
      5. 7.3.5 Active Impedance
      6. 7.3.6 RESET Pin
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 Programming the Device
      2. 7.5.2 Quiescent Current
  8. 8 Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Initialization Set Up
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档 
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings(1)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Supply voltage, GND to VS+ Class AB only 16.5 V
Class H only 12.8 V
Input voltage, VI 15 V
Output current, IO Static dc(2) ±100 mA
Continuous power dissipation See Thermal Information table
Temperature Maximum junction, any condition, TJ(3) 150 °C
Maximum junction, continuous operation, long-term reliability, TJ(4) 130 °C
(1) Stresses above those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute maximum rated conditions for extended periods may degrade device reliability.
(2) The device incorporates a PowerPAD on the underside of the chip, which functions as a heatsink and must be connected to a thermally dissipating plane for proper power dissipation. Failure to do so may result in exceeding the maximum junction temperature, which could permanently damage the device. See the technical brief PowerPAD™ Thermally Enhanced Package (SLMA002) for more information about using the PowerPAD thermally-enhanced package. Under high-frequency ac operation (> 10 kHz), the short-term output current capability is much greater than the continuous dc output current rating. This short-term output current rating is roughly 8.5 times the dc capability, or approximately ±850 mA.
(3) The absolute maximum junction temperature under any condition is limited by the constraints of the silicon process.
(4) The absolute maximum junction temperature for continuous operation is limited by the package constraints. Operation above this temperature may result in reduced reliability or lifetime of the device.

6.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range –65 150 °C
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001 Supply and ground pins with respect to PowerPad: GND (pins 1, 12, 29), VSAB (pins 13, 14), VSCD (pins 27, 28) –1.5 1.5 kV
All other pins –2 2
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins –500 500 V

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Power-supply voltage range Class H 10 12.6 V
Class AB 10 15 V
Operating junction temperature –40 130 °C

6.4 Thermal Information

THERMAL METRIC(1) THS6226A UNIT
RHB (VQFN)
32 PINS
RθJA Junction-to-ambient thermal resistance 35.1 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 22.1
RθJB Junction-to-board thermal resistance 7.0
ψJT Junction-to-top characterization parameter 0.3
ψJB Junction-to-board characterization parameter 6.9
RθJC(bot) Junction-to-case (bottom) thermal resistance 1.3
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics: VS = +12 V

At TA = 25°C, RMATCH = 10.2 Ω, transformer turn ratio 1:1.4, RL = 100-Ω differential at transformer output, full bias mode, and active impedance circuit configuration, unless otherwise noted. Each port is tested independently.
PARAMETER CONDITIONS MIN TYP MAX UNIT TEST LEVEL(1)
AC PERFORMANCE
Small-signal bandwidth, –3 dB VO = 2 VPP, differential at
OUTCD and OUTAB, gain = 19 V/V
97 MHz C
0.1-dB bandwidth flatness VO = 2 VPP 30 MHz C
Large-signal bandwidth VO = 7.5 VPP 80 MHz C
SR Slew rate (10% to 90% level) VO = 15-V step, differential 1750 V/μs C
Rise-and-fall time VO = 2 VPP 3.6 ns C
HD2 Second-harmonic distortion Full bias, f = 1 MHz, VO = 2 VPP,
RL = 60-Ω differential
–87 dBc C
Full bias, f = 5 MHz, VO = 2 VPP,
RL = 60-Ω differential
–73 dBc C
HD3 Third-harmonic distortion Full bias, f = 1 MHz, VO = 2 VPP,
RL = 60-Ω differential
–83 dBc C
Full bias, f = 5 MHz, VO = 2 VPP,
RL = 60-Ω differential
–71 dBc C
Differential input voltage noise f = 1 MHz, input-referred 6.5 nV/√Hz C
DC PERFORMANCE
Differential gain Closed-loop configuration 19 V/V C
Differential gain error(4) TA = 25°C ±8% A
VIO Input offset voltage TA = 25°C ±1 ±10 mV A
TA = –40°C to 85°C ±11 mV B
Input offset voltage drift 15 μV/°C B
Input offset voltage matching Channels 1 to 2 and 3 to 4 only,
TA = 25°C
±1 ±10 mV A
INPUT CHARACTERISTICS
Noninverting input resistance 2 || 2 kΩ || pF C
Input bias voltage TA = 25°C 5.8 6 6.2 V A
OUTPUT CHARACTERISTICS
Class H output Voltage swing RL = 60-Ω differential, class H operation(3)(5), each output, TA = 25°C 16 17.5 V A
–4 –5.5 V A
TA = –40°C to 85°C(3)(5) 15.7 V B
–3.7 V B
Current
(sourcing, sinking)
RL = 60-Ω differential, class H operation, TA = 25°C ±333 ±383 mA A
TA = –40°C to 85°C ±323 mA B
Class AB output Voltage swing RL = 60-Ω differential, normal operation(3), each output, TA = 25°C 9.9 10.1 V A
2.1 1.9 V A
TA = –40°C to 85°C(3) 9.8 V B
2.2 V B
Current
(sourcing, sinking)
RL = 60-Ω differential, normal operation,
TA = 25°C
±130 ±137 mA A
TA = –40°C to 85°C ±126 mA B
Short-circuit output current 1 A C
zo Output impedance f = 1 MHz, differential 25 Ω C
Crosstalk f = 1 MHz, VOUT = 2 VPP, port 1 to port 2 –90 dB C
POWER SUPPLY
Maximum operating voltage Class AB, TA = 25°C 10 12 15 V A
TA = –40°C to 85°C 10 15 V B
Class H 10 12 12.6 V B
TA = –40°C to 85°C 10 12.6 V B
IQ Quiescent current (IS+) Per port, bias 15, class H enable
(power supplies connected together),
TA = 25°C
23.4 24.6 25.8 mA A
TA = –40°C to 85°C 22.9 26.1 mA B
Per port, bias 15, class H disable
(power supplies connected together),
TA = 25°C
22.8 24.0 25.2 mA A
TA = –40°C to 85°C 22.3 25.7 mA B
Bias current step 1 mA C
Per port, bias 0, class H disable
(power supplies connected together),
TA = 25°C
8.5 9.7 10.9 mA A
TA = –40°C to 85°C 8.0 11.4 mA B
Per port, line termination mode
(B9 = B8 = B7 = B6 = 0)
(power supplies connected together)
7.0 mA C
Both ports, main amplifiers and
class H disable
(B9 = B8 = B7 = B6 = 0)
1.9 2.4 mA A
TA = –40°C to 85°C 2.5 mA B
PSRR Power-supply rejection ratio Differential, from 12 V, GND, TA = 25°C 60 70 dB A
TA = –40°C to 85°C 58 dB B
LOGIC
Logic pin Logic threshold Logic 1, with respect to GND(2) 1.9 V C
Logic 0, with respect to GND(2) 0.8 V C
Input Bias current Logic X = 0.5 V (logic 0), TA = 25°C 10 25 μA A
TA = –40°C to 85°C 30 μA B
Logic X = 3.3 V (logic 1), TA = 25°C 66 125 μA A
TA = –40°C to 85°C 130 μA B
Input impedance 50 || 1 kΩ || pF C
td(on) Turn-on time delay Time for IS to reach 50% of final value 1 μs C
td(off) Turn-off time delay Time for IS to reach 50% of final value 1 μs C
(1) Test levels: (A) 100% tested at 25°C. Overtemperature limits set by characterization and simulation. (B) Limits set by characterization and simulation. (C) Typical value only for information.
(2) The GND pin usable range is from VS– to (VS+ – 5 V).
(3) Measured at the amplifier outputs (pins 17, 20, 21, and 24).
(4) Negative feedback loop only.
(5) Capacitor fully charged, no droop.

6.6 Timing Characteristics

PARAMETER MIN MAX UNITS
tCL Clock period 200 ns
tim_serial_bos643.gifFigure 1. Serial Interface Timing

6.7 Typical Characteristics

At TA = 25°C, 1:1.4 transformer, and 10.2-Ω matching resistance, unless otherwise noted
C001_sbos643.png
VO = 2 VPP
Figure 2. Normalized Small-Signal Frequency Response
C003_sbos643.png
Figure 4. Output Voltage vs Output Current
C005_sbos643.png
Figure 6. Quiescent Current vs Supply Voltage
C007_sbos643.png
1:1.4 Transformer into 100 Ω Bias 2
ADSL
Figure 8. ADSL Power Consumption vs Tx Power
C009_sbos643.png
1:1.4 Transformer into 100 Ω VDSL Profile 8
Bias 7
Figure 10. Profile 8 Power Consumption vs Tx Power
C011_sbos643.png
1:1.4 Transformer into 100 Ω VDSL Profile 17
Bias 11
Figure 12. Profile 17 Power Consumption vs Tx Power
C013_sbos643.png
1:1.4 Transformer into 100 Ω Bias 2
ADSL
Figure 14. Single-Channel ADSL Power Consumption
vs Temperature
C015_sbos643.png
1:1.4 Transformer into 100 Ω VDSL Profile 8
Bias 7
Figure 16. Single-Channel Profile 8 Power Consumption
vs Temperature
C017_sbos643.png
1:1.4 Transformer into 100 Ω VDSL Profile 17
Bias 11
Figure 18. Single-Channel Profile 17 Power Consumption
vs Temperature
C019_sbos643.png
1:1.4 Transformer into 100 Ω Bias 2
ADSL Per Channel
Figure 20. Dual-Channel ADSL Power Consumption
vs Tx Power
C021_sbos643.png
1:1.4 Transformer into 100 Ω Bias 7
VDSL Profile 8 Per Channel
Figure 22. Dual-Channel Profile 8 Power Consumption
vs Temperature
C023_sbos643.png
1:1.4 Transformer into 100 Ω Bias 11
VDSL Profile 17 Per Channel
Figure 24. Dual-Channel Profile 17 Power Consumption
vs Temperature
C025_sbos643.png
Figure 26. Input Offset Voltage vs Temperature
C027_sbos643.png
1:1.4 Transformer into 100 Ω Bias 15
VDSL Profile 30
Figure 28. Single-Channel Profile 30 Power Consumption
vs Temperature
C029_sbos643.png
Per Channel
Figure 30. Dual-Channel Profile 30 Power Consumption
vs Temperature
C002_sbos643.png
VO = 7.5 VPP
Figure 3. Normalized Large-Signal Frequency Response
C004_sbos643.png
14.5-dBm Tx Power in One Channel Bias 11
MTPR Measured on Adjacent channel
Figure 5. Profile 17a Crosstalk
C006_sbos643.png
Figure 7. Quiescent Current vs Temperature
C008_sbos643.png
19.8-dBm Tx Power 1:1.4 Transformer into 100 Ω
Bias 2
Figure 9. ADSL MTPR
C010_sbos643.png
20.5-dBm Tx Power 1:1.4 Transformer into 100 Ω
Bias 7
Figure 11. Profile 8 MTPR
C012_sbos643.png
14.5-dBm Tx Power 1:1.4 Transformer into 100 Ω
Bias 11
Figure 13. Profile 17 MTPR
C014_sbos643.png
19.8-dBm Tx Power 1:1.4 Transformer into 100 Ω
Bias 2
Figure 15. Single-Channel ADSL MTPR vs Temperature
C016_sbos643.png
20.5-dBm Tx Power 1:1.4 Transformer into 100 Ω
Bias 7
Figure 17. Single-Channel Profile 8 MTPR vs Temperature
C018_sbos643.png
14.5-dBm Tx Power 1:1.4 Transformer into 100 Ω
Bias 11
Figure 19. Single-Channel Profile 17 MTPR vs Temperature
C020_sbos643.png
19.8-dBm Tx Power 1:1.4 Transformer into 100 Ω
Bias 2
Figure 21. Dual-Channel ADSL MTPR vs Temperature
C022_sbos643.png
20.5-dBm Tx Power 1:1.4 Transformer into 100 Ω
Bias 7
Figure 23. Dual-Channel Profile 8 MTPR vs Temperature
C024_sbos643.png
14.5-dBm Tx Power 1:1.4 Transformer into 100 Ω
Bias 11
Figure 25. Dual-Channel Profile 17 MTPR vs Temperature
C026_sbos643.png
Figure 27. Input Offset Voltage Histogram
C028_sbos643.png
14.5-dBm Tx Power 1:1.4 Transformer into 100 Ω
Bias 15
Figure 29. Single-Channel Profile 30 MTPR vs Temperature
C030_sbos643.png
14.5-dBm Tx Power 1:1.4 Transformer into 100 Ω
Bias 15
Figure 31. Dual-Channel Profile 30 MTPR vs Temperature