ZHCSEK9D March 2016 – October 2021 TCAN1042H , TCAN1042HG , TCAN1042HGV , TCAN1042HV
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Device Switching Characteristics | |||||||
| tPROP(LOOP1) | Total loop delay, driver input (TXD) to receiver output (RXD), recessive to dominant | See Figure 8-4, STB = 0
V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF |
100 | 160 | ns | ||
| tPROP(LOOP2) | Total loop delay, driver input (TXD) to receiver output (RXD), dominant to recessive | 110 | 175 | ||||
| tMODE | Mode change time, from Normal to Standby or from Standby to Normal | See Figure 8-3 | 9 | 45 | µs | ||
| tWK_FILTER | Filter time for valid wake up pattern | 0.5 | 1.85 | µs | |||
| Driver Switching Characteristics | |||||||
| tpHR | Propagation delay time, high TXD to driver recessive (dominant to recessive) | See Figure 8-1, STB = 0
V, RL = 60 Ω, CL = 100 pF, RCM = open |
75 | ns | |||
| tpLD | Propagation delay time, low TXD to driver dominant (recessive to dominant) | 55 | |||||
| tsk(p) | Pulse skew (|tpHR - tpLD|) | 20 | |||||
| tR | Differential output signal rise time | 45 | |||||
| tF | Differential output signal fall time | 45 | |||||
| tTXD_DTO | Dominant timeout | See Figure 8-6, STB = 0
V, RL = 60 Ω, CL = open |
1.2 | 3.8 | ms | ||
| Receiver Switching Characteristics | |||||||
| tpRH | Propagation delay time, bus recessive input to high output (Dominant to Recessive) | See Figure 8-2, STB = 0
V, CL(RXD) = 15 pF |
65 | ns | |||
| tpDL | Propagation delay time, bus dominant input to low output (Recessive to Dominant) | 50 | ns | ||||
| tR | RXD Output signal rise time | 10 | ns | ||||
| tF | RXD Output signal fall time | 10 | ns | ||||
| FD Timing Parameters | |||||||
| tBIT(BUS) | Bit time on CAN bus output pins with tBIT(TXD) = 500 ns, all devices | See Figure 8-5 , STB = 0
V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF, ΔtREC = tBIT(RXD) - tBIT(BUS) |
435 | 530 | ns | ||
| Bit time on CAN bus output pins with tBIT(TXD) = 200 ns, G device variants only | 155 | 210 | |||||
| tBIT(RXD) | Bit time on RXD output pins with tBIT(TXD) = 500 ns, all devices | 400 | 550 | ||||
| Bit time on RXD output pins with tBIT(TXD) = 200 ns, G device variants only | 120 | 220 | |||||
| ΔtREC | Receiver timing symmetry with tBIT(TXD) = 500 ns, all devices | -65 | 40 | ||||
| Receiver timing symmetry with tBIT(TXD) = 200 ns, G device variants only | -45 | 15 | |||||