ZHCSEL0D February 2016 – October 2021 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Figure 8-1 Driver
Test Circuit and Measurement
Figure 8-2 Receiver
Test Circuit and Measurement| INPUT (See Figure 8-2 | OUTPUT | |||
|---|---|---|---|---|
| VCANH | VCANL | |VID| | RXD | |
| -29.5 V | -30.5 V | 1000 mV | L | VOL |
| 30.5 V | 29.5 V | 1000 mV | L | |
| -19.55 V | -20.45 V | 900 mV | L | |
| 20.45 V | 19.55 V | 900 mV | L | |
| -19.75 V | -20.25 V | 500 mV | H | VOH |
| 20.25 V | 19.75 V | 500 mV | H | |
| -29.8 V | -30.2 V | 400 mV | H | |
| 30.2 V | 29.8 V | 400 mV | H | |
| Open | Open | X | H | |
Figure 8-3 tMODE Test Circuit and Measurement
Figure 8-4 TPROP(LOOP) Test Circuit and Measurement
Figure 8-5 CAN FD
Timing Parameter Measurement
Figure 8-6 TXD
Dominant Timeout Test Circuit and Measurement
Figure 8-7 Driver
Short Circuit Current Test and Measurement