ZHCSEZ2D January 2014 – October 2021 TCA9539-Q1
PRODUCTION DATA
The Input Port registers (registers 0 and 1) shown in Table 8-4 reflect the incoming logic levels of the pins, regardless of whether the pin is defined as an input or an output by the Configuration register. It only acts on read operation. Writes to these registers have no effect. The default value, X, is determined by the externally applied logic level.
Before a read operation, a write transmission is sent with the command byte to indicate to the I2C device that the Input Port register is accessed next.
Bit | I0.7 | I0.6 | I0.5 | I0.4 | I0.3 | I0.2 | I0.1 | I0.0 |
Default | X | X | X | X | X | X | X | X |
Bit | I1.7 | I1.6 | I1.5 | I1.4 | I1.3 | I1.2 | I1.1 | I1.0 |
Default | X | X | X | X | X | X | X | X |
The Output Port registers (registers 2 and 3) shown in Table 8-5 show the outgoing logic levels of the pins defined as outputs by the Configuration register. Bit values in this register have no effect on pins defined as inputs. In turn, reads from this register reflect the value that is in the flip-flop controlling the output selection, not the actual pin value.
Bit | O0.7 | O0.6 | O0.5 | O0.4 | O0.3 | O0.2 | O0.1 | O0.0 |
Default | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | O1.7 | O1.6 | O1.5 | O1.4 | O1.3 | O1.2 | O1.1 | O1.0 |
Default | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
The Polarity Inversion registers (registers 4 and 5) shown in Table 8-6 allow Polarity Inversion of pins defined as inputs by the Configuration register. If a bit in this register is set (written with 1), the corresponding port pin's polarity is inverted. If a bit in this register is cleared (written with a 0), the corresponding port pin's original polarity is retained.
Bit | N0.7 | N0.6 | N0.5 | N0.4 | N0.3 | N0.2 | N0.1 | N0.0 |
Default | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | N1.7 | N1.6 | N1.5 | N1.4 | N1.3 | N1.2 | N1.1 | N1.0 |
Default | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
The Configuration registers (registers 6 and 7) shown in Table 8-7 configure the directions of the I/O pins. If a bit in this register is set to 1, the corresponding port pin is enabled as an input with a high-impedance output driver. If a bit in this register is cleared to 0, the corresponding port pin is enabled as an output.
Bit | C0.7 | C0.6 | C0.5 | C0.4 | C0.3 | C0.2 | C0.1 | C0.0 |
Default | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | C1.7 | C1.6 | C1.5 | C1.4 | C1.3 | C1.2 | C1.1 | C1.0 |
Default | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |