SLES239A November 2008 – December 2016 TAS5352A
PRODUCTION DATA.
The TAS5352A device is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4-Ω bridge-tied load (BTL) at up to 125 W per channel with low harmonic distortion, low integrated noise, and low idle current.
The TAS5352A has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, overcurrent protection, undervoltage protection, overtemperature protection, and a loss of PWM signal (PWM activity detector).
A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TAS5352A | HTSSOP (44) | 14.00 mm × 6.10 mm |