ZHCSIA0A May 2018 – November 2018 TAS3251
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | R/W | 0 | Reserved |
5 | GOUT2 | R/W | 0 | GPIO Output Control – This bit controls the SDOUT pin output when the selection at P0-R85 is set to 0010 (register output)
0: Output low
|
4 | MUTE | R/W | 0 | This bit controls the MUTE output when the selection at P0-R84 is set to 0010 (register output).
0: Output low
|
3-0 | Reserved | R/W | 0 | Reserved |