ZHCSIA0A May 2018 – November 2018 TAS3251
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | AUPL | Reserved | AUPR | ||||
R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | R/W | Reserved | |
5 | AUPL | R/W | 0 | Left DAC Data Path – These bits control the left channel audio data path connection.
00: Zero data (mute)
|
4 | R/W | 1 | ||
3-2 | Reserved | R/W | Reserved | |
1 | AUPR | R/W | 0 | Right DAC Data Path – These bits control the right channel audio data path connection.
00: Zero data (mute)
|
0 | R/W | 1 |