ZHCSIA0A May 2018 – November 2018 TAS3251
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | DEMP | Reserved | SDSL | ||||
R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | R/W | 0 | Reserved |
4 | DEMP | R/W | 0 | De-Emphasis Enable – This bit enables or disables the de-emphasis filter. The default coefficients are for 44.1 kHz sampling rate, but can be changed by reprogramming the appropriate coeffients in RAM.
0: De-emphasis filter is disabled
|
3-1 | Reserved | R/W | 0 | Reserved |
0 | SDSL | R/W | 1 | SDOUT Select – This bit selects what is being output as SDOUT via the SDOUT pin.
0: SDOUT is the DSP output (post-processing)
|