ZHCSHK8E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Device configuration and coefficients are stored using a page and book scheme. Each page contains 128 bytes and each book contains 256 pages. All device configuration registers are stored in book 0, page 0, which is the default setting at power up (and after a software reset). The book and page can be set by the BOOK[7:0] and PAGE[7:0] registers respectively.