10 Layout

10.1 Layout Guidelines

10.2 Layout Example

TAS2552 TAS2552_Layout_Cartoon.gifFigure 61. TAS2552 Board Layout

10.3 Package Dimensions

The TAS2552 uses a 30-ball, 0.4 mm pitch WCSP package. The die length (D) and width (E) correspond to the package mechanical drawing at the end of the datasheet.

DIMENSION D E
Max 2885 μm 2605 μm
Typ 2855 μm 2575 μm
Min 2825 μm 2545 μm