ZHCSUM1C March 1993 – February 2024 SN75ALS1177 , SN75ALS1178
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 4.75 | 5 | 5.25 | V | |
| VID | Differential input voltage | Receiver | ±12 | V | ||
| VOC | Common-mode output voltage | Driver | –7(1) | 12 | V | |
| VIC | Common-mode input voltage | Receiver | ±12 | V | ||
| VIH | High-level input voltage | DE, RE , D | 2 | V | ||
| VIL | Low-level input voltage | DE, RE , D | 0.8 | V | ||
| IOH | High-level output current | Driver | –60 | mA | ||
| Receiver | –400 | µA | ||||
| IOL | Low - level out output current | Driver | 60 | mA | ||
| Receiver | 8 | |||||
| TA | Operating free-air temperature | 0 | 70 | °C | ||