ZHCSOP6 May 2022 SN74LXC1T14
PRODUCTION DATA
This device has an Input with Integrated Dynamic Pull-Down Resistors. The input will get pulled down and then enter a high-impedance state when either supply is < 100 mV or left floating (disconnected), while the other supply is still connected to the device. It is recommended to not drive the input for this device, but to keep it at a logic low state prior to floating (disconnecting) either supply.
The maximum supply current is specified by ICCx, while VCCx is floating, in the Electrical Characteristics. The maximum leakage into or out of any input or output pin on the device is specified by Ioff(float) in the Electrical Characteristics.