ZHCSOP6 May 2022 SN74LXC1T14
PRODUCTION DATA
Either supply rail may be powered on or off in any order without producing a glitch on the output (that is, where the output erroneously transitions to VCC when it should be held low or vice versa). Glitches of this nature can be misinterpreted by a peripheral as a valid data bit, which could trigger a false device reset of the peripheral, a false device configuration of the peripheral, or even a false data initialization by the peripheral.