ZHCSV65 March 2024 SN74LVC7266A-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| Specifications | Description | Condition | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.1 | 3.6 | V | |
| VI | Input voltage | 5.5 | V | ||
| VO | Output voltage | (High or low state) | VCC | V | |
| IOH | High-level output current | VCC = 1.8V | -4 | mA | |
| VCC = 2.3V | -8 | ||||
| VCC = 2.7V | -12 | ||||
| VCC = 3V | -24 | ||||
| IOL | Low-level output current | VCC = 1.8V | 4 | mA | |
| VCC = 2.3V | 8 | ||||
| VCC = 2.7V | 12 | ||||
| VCC = 3V | 24 | ||||
| Δt/Δv | Input transition rise or fall rate | 10 | ns/V | ||
| TA | Operating free-air temperature | -40 | 125 | °C | |
| VIH | High-level input voltage | VCC = 1.1V | 0.75 | V | |
| VIH | High-level input voltage | VCC = 1.5V | 0.975 | V | |
| VIH | High-level input voltage | VCC = 1.65V | 1.075 | V | |
| VIH | High-level input voltage | VCC = 1.95V | 1.2675 | V | |
| VIH | High-level input voltage | VCC = 2.3V | 1.7 | V | |
| VIH | High-level input voltage | VCC = 2.7V | 1.7 | V | |
| VIH | High-level input voltage | VCC = 3.6V | 2 | V | |
| VIL | Low-Level input voltage | VCC = 1.1V | 0.40 | V | |
| VIL | Low-Level input voltage | VCC = 1.5V | 0.525 | V | |
| VIL | Low-Level input voltage | VCC = 1.65V | 0.5775 | V | |
| VIL | Low-Level input voltage | VCC = 1.95V | 0.6825 | V | |
| VIL | Low-Level input voltage | VCC = 2.3V | 0.7 | V | |
| VIL | Low-Level input voltage | VCC = 2.7V | 0.7 | V | |
| VIL | Low-Level input voltage | VCC = 3.6V | 0.8 | V | |