4 Revision History
Changes from Revision V (April 2014) to Revision W (September 2020)
- 更新了整个文档的表、图和交叉参考的编号格式Go
- Corrected part number from SN74LVC1G14 to SN74LVC1G17 in the
Application InformationsectionGo
- Corrected typical application schematic in Typical
Application sectionGo
Changes from Revision U (February 2014) to Revision V (April 2014)
- Added Pin Functions table. Go
- Added Handling Ratings table. Go
- Added Thermal Information table. Go
- Added Typical Characteristics. Go
- Added Application and Implementation section. Go
- Added Power Supply Recommendations section. Go
- Added Layout section. Go
Changes from Revision T (November 2012) to Revision U (February 2014)
- 添加了“应用”Go
- Moved Tstg to Handling Ratings table.Go
- Changed MAX operating free-air temperature from 85°C to 125°C.Go
- Added –40°C to 125°C to Electrical Characteristics table.Go
- Added Switching Characteristics table for –40°C to 125°C temperature range.Go
Changes from Revision S (June 2011) to Revision T (November 2012)
- Removed Ordering Information table.Go