SCES586D July 2004 – June 2015 SN74LVC1G123
PRODUCTION DATA.
Reflections and matching are closely related to the loop antenna theory but are different enough to be discussed separately from the theory. When a PCB trace turns a corner at a 90° angle, a reflection can occur. A reflection occurs primarily because of the change of width of the trace. At the apex of the turn, the trace width increases to 1.414 times the width. This increase upsets the transmission-line characteristics, especially the distributed capacitance and self–inductance of the trace which results in the reflection. Not all PCB traces can be straight and therefore some traces must turn corners. Figure 16 shows progressively better techniques of rounding corners. Only the last example (BEST) maintains constant trace width and minimizes reflections.