ZHCSWI5F August 2003 – October 2024 SN74LV4053A-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 1(2) | 5.5 | V | ||
| VIH | High-level input voltage, logic control inputs |
VCC = 1.65 | 1.2 | 5.5 | V | |
| VCC = 2 V | 1.5 | 5.5 | ||||
| VCC = 2.3 V to 2.7 V | VCC x 0.7 | 5.5 | ||||
| VCC = 3 V to 3.6 V | VCC x 0.7 | 5.5 | ||||
| VCC = 4.5 V to 5.5 V | VCC x 0.7 | 5.5 | ||||
| VIL | Low-level input voltage, logic control inputs |
VCC = 1.65 V | 0 | 0.4 | V | |
| VCC = 2 | 0 | 0.5 | ||||
| VCC = 2.3V to 2.7V | 0 | VCC x 0.3 | ||||
| VCC = 3 V to 3.6 V | 0 | VCC x 0.3 | ||||
| VCC = 4.5 V to 5.5 V | 0 | VCC x 0.3 | ||||
| VI | Logic control input voltage | 0 | 5.5 | V | ||
| VIO | Switch input or output voltage | 0 | VCC | V | ||
| Δt/ΔV | Logic input transition rise or fall rate | VCC = 1.0 V to 2.0 V | 500 | ns/V | ||
| VCC = 2.0 V to 2.7 V | 200 | |||||
| VCC = 3 V to 3.6 V | 100 | |||||
| VCC = 4.5 V to 5.5 V | 20 | |||||
| TA | Ambient temperature | –40 | 125 | °C | ||