ZHCSRA8K September 1997 – May 2024 SN74LV240A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 7 | V | |
| VI | Input voltage(2) | –0.5 | 7 | V | |
| VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
| VO | Output voltage(2) (3) | –0.5 | VCC + 0.5 | V | |
| IIK | Input clamp current | VI < 0 | –20 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | VO = 0 to VCC | –35 | 35 | mA |
| Continuous current through VCC or GND | –70 | 70 | mA | ||
| Tstg | Storage temperature | –65 | 150 | °C | |
| TJ | Junction Temperature | 150 | °C | ||