SCLS403I April   1998  – March 2015 SN74LV164A

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: VCC = 2.5 V ± 0.2 V
    7. 6.7  Timing Requirements: VCC = 3.3 V ± 0.3 V
    8. 6.8  Timing Requirements: VCC = 5 V ± 0.5 V
    9. 6.9  Switching Characteristics: VCC = 2.5 V ± 0.2 V
    10. 6.10 Switching Characteristics: VCC = 3.3 V ± 0.3 V
    11. 6.11 Switching Characteristics: VCC = 5 V ± 0.5 V
    12. 6.12 Noise Characteristics
    13. 6.13 Operating Characteristics
    14. 6.14 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • D|14
  • RGY|14
  • DB|14
  • PW|14
  • DGV|14
  • NS|14
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings(1)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC Supply voltage –0.5 7 V
VI Input voltage(2) –0.5 7 V
VO Voltage applied to any output in the high-impedance or power-off state(2) –0.5 7 V
VO Output voltage(2)(3) –0.5 VCC + 0.5 V
IIK Input clamp current VI < 0 –20 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current VO = 0 to VCC ±25 mA
Continuous current through VCC or GND ±50 mA
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) This value is limited to 5.5 V maximum.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) 2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) 1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over recommended operating free-air temperature range (unless otherwise noted)(1)
SN54LV164A(2) SN74LV164A UNIT
MIN MAX MIN MAX
VCC Supply voltage 2 5.5 2 5.5 V
VIH High-level input voltage VCC = 2 V 1.5 1.5 V
VCC = 2.3 V to 2.7 V VCC × 0.7 VCC × 0.7
VCC = 3 V to 3.6 V VCC × 0.7 VCC × 0.7
VCC = 4.5 V to 5.5 V VCC × 0.7 VCC × 0.7
VIL Low-level input voltage VCC = 2 V 0.5 0.5 V
VCC = 2.3 V to 2.7 V VCC × 0.3 VCC × 0.3
VCC = 3 V to 3.6 V VCC × 0.3 VCC × 0.3
VCC = 4.5 V to 5.5 V VCC × 0.3 VCC × 0.3
VI Input voltage 0 5.5 0 5.5 V
VO Output voltage 0 VCC 0 VCC V
IOH High-level output current VCC = 2 V –50 –50 µA
VCC = 2.3 V to 2.7 V –2 –2 mA
VCC = 3 V to 3.6 V –6 –6
VCC = 4.5 V to 5.5 V –12 –12
IOL Low-level output current VCC = 2 V 50 50 µA
VCC = 2.3 V to 2.7 V 2 2 mA
VCC = 3 V to 3.6 V 6 6
VCC = 4.5 V to 5.5 V 12 12
Δt/Δv Input transition rise or fall rate VCC = 2.3 V to 2.7 V 200 200 ns/V
VCC = 3 V to 3.6 V 100 100
VCC = 4.5 V to 5.5 V 20 20
TA Operating free-air temperature –55 125 –40 125 °C
(1) All unused inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs, literature number SCBA004.
(2) Product Preview

6.4 Thermal Information

THERMAL METRIC(1) SN74LV164A UNIT
D (SOIC) DB (SSOP) DGV (TVSOP) NS (SOP) PW (TSSOP) RGY (VQFN)
14 PINS 14 PINS 14 PINS 14 PINS 14 PINS 14 PINS
RθJA Junction-to-ambient thermal resistance 92.6 104.4 126.7 89.3 120.2 54.5 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 53.9 57 50 46.9 48.9 67
RθJB Junction-to-board thermal resistance 46.8 51.7 59.6 48 61.9 30.5
ψJT Junction-to-top characterization parameter 18.9 18.6 5.8 13.7 5.7 2.3
ψJB Junction-to-board characterization parameter 46.6 51.2 58.9 47.7 61.3 30.5
RθJC(bot) Junction-to-case (bottom) thermal resistance 11.2
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMTER TEST CONDITIONS VCC SN54LV164A(1) SN74LV164A
–40°C to 85°C
SN74LV164A
–40°C to 125°C
UNIT
MIN TYP MAX MIN TYP MAX MIN TYP MAX
VOH IOH = –50 µA 2 V to
5.5 V
VCC – 0.1 VCC – 0.1 VCC – 0.1 V
IOH = –2 mA 2.3 V 2 2 2
IOH = –6 mA 3 V 2.48 2.48 2.48
IOH = –12 mA 4.5 V 3.8 3.8 3.8
VOL IOL = 50 µA 2 V to
5.5 V
0.1 0.1 0.1 V
IOL = 2 mA 2.3 V 0.4 0.4 0.4
IOL = 6 mA 3 V 0.44 0.44 0.44
IOL = 12 mA 4.5 V 0.55 0.55 0.55
II VI = 5.5 V or GND 0 to
5.5 V
±1 ±1 ±1 µA
ICC VI = VCC or GND, IO = 0 5.5 20 20 20 µA
Ioff VI or VO = 0 to 5.5 V 0 5 5 5 µA
Ci VI = VCC or GND 3.3 V 2.2 2.2 2.2 pF
(1) Product Preview

6.6 Timing Requirements: VCC = 2.5 V ± 0.2 V

over recommended operating free-air temperature range, VCC = 2.5 V ± 0.2 V (unless otherwise noted) (see Figure 4)
TA = 25°C SN54LV164A(1) SN74LV164A
–40°C to 85°C
SN74LV164A
–40°C to 125°C
UNIT
MIN MAX MIN MAX MIN MAX MIN MAX
tw Pulse duration CLR low 6 6.5 6.5 6.5 ns
CLK high or low 6.5 7.5 7.5 7.5
tsu Setup time Data before CLK↑ 6.5 8.5 8.5 8.5 ns
CLR inactive 3 3 3 3
th Hold time Data after CLK↑ –0.5 0 0 0 ns
(1) Product Preview

6.7 Timing Requirements: VCC = 3.3 V ± 0.3 V

over recommended operating free-air temperature range, VCC = 3.3 V ± 0.3 V (unless otherwise noted) (see Figure 4)
TA = 25°C SN54LV164A(1) SN74LV164A
–40°C to 85°C
SN74LV164A
–40°C to 125°C
UNIT
MIN MAX MIN MAX MIN MAX MIN MAX
tw Pulse duration CLR low 5 5 5 5 ns
CLK high or low 5 5 5 5
tsu Setup time Data before CLK↑ 5 6 6 6 ns
CLR inactive 2.5 2.5 2.5 2.5
th Hold time Data after CLK↑ 0 0 0 0 ns

6.8 Timing Requirements: VCC = 5 V ± 0.5 V

over recommended operating free-air temperature range, VCC = 5 V ± 0.5 V (unless otherwise noted) (see Figure 4)
TA = 25°C SN54LV164A(1) SN74LV164A
–40°C to 85°C
SN74LV164A
–40°C to 125°C
UNIT
MIN MAX MIN MAX MIN MAX MIN MAX
tw Pulse duration CLR low 5 5 5 5 ns
CLK high or low 5 5 5 5
tsu Setup time Data before CLK↑ 4.5 4.5 4.5 4.5 ns
CLR inactive 2.5 2.5 2.5 2.5
th Hold time Data after CLK↑ 1 1 1 1 ns
(1) Product Preview

6.9 Switching Characteristics: VCC = 2.5 V ± 0.2 V

over recommended operating free-air temperature range, VCC = 2.5 V ± 0.2 V (unless otherwise noted) (see Figure 4)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
LOAD
CAPACITANCE
TA = 25°C SN54LV164A
(1)
SN74LV164A
–40°C to 85°C
SN74LV164A
–40°C to 125°C
UNIT
MIN TYP MAX MIN MAX MIN MAX MIN MAX
fmax CL = 15 pF 55(2) 105(2) 50(2) 50 50 MHz
CL = 50 pF 45 85 40 40 40
tpd CLK Q CL = 15 pF 9.2(2) 17.6(2) 1(2) 20(2) 1 20 1 21 ns
tPHL CLR Q 8.6(2) 16(2) 1(2) 18(2) 1 18 1 18.5
tpd CLK Q CL = 50 pF 11.5 21.1 1 24 1 24 1 25 ns
tPHL CLR Q 10.8 19.5 1 22 1 22 1 22.5
(1) Product Preview
(2) On products compliant to MIL-PRF-38535, this parameter is not production tested.

6.10 Switching Characteristics: VCC = 3.3 V ± 0.3 V

over recommended operating free-air temperature range, VCC = 3.3 V ± 0.3 V (unless otherwise noted) (see Figure 4)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
LOAD
CAPACITANCE
TA = 25°C SN54LV164A
(1)
SN74LV164A
–40°C to 85°C
SN74LV164A
–40°C to 125°C
UNIT
MIN TYP MAX MIN MAX MIN MAX MIN MAX
fmax CL = 15 pF 80(2) 155(2) 65(2) 65 65 MHz
CL = 50 pF 50 120 45 45 45
tpd CLK Q CL = 15 pF 6.4(2) 12.8(2) 1(2) 15(2) 1 15 1 16 ns
tPHL CLR Q 6(2) 12.8(2) 1(2) 15(2) 1 15 1 16
tpd CLK Q CL = 50 pF 8.3 16.3 1 18.5 1 18.5 1 19.5 ns
tPHL CLR Q 7.9 16.3 1 18.5 1 18.5 1 19.5
(1) Product Preview
(2) On products compliant to MIL-PRF-38535, this parameter is not production tested.

6.11 Switching Characteristics: VCC = 5 V ± 0.5 V

over recommended operating free-air temperature range, VCC = 5 V ± 0.5 V (unless otherwise noted) (see Figure 4)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
LOAD
CAPACITANCE
TA = 25°C SN54LV164A
(1)
SN74LV164A
–40°C to 85°C
SN74LV164A
–40°C to 125°C
UNIT
MIN TYP MAX MIN MAX MIN MAX MIN MAX
fmax CL = 15 pF 125(2) 220(2) 105(2) 105 95 MHz
CL = 50 pF 85 165 75 75 65
tpd CLK Q CL = 15 pF 4.5(2) 9(2) 1(2) 10.5(2) 1 10.5 1 11.5 ns
tPHL CLR Q 4.2(2) 8.6(2) 1(2) 10(2) 1 10 1 11
tpd CLK Q CL = 50 pF 6 11 1 12.5 1 12.5 1 13 ns
tPHL CLR Q 5.8 10.6 1 12.5 1 12.5 1 13
(1) Product Preview
(2) On products compliant to MIL-PRF-38535, this parameter is not production tested.

6.12 Noise Characteristics(1)

VCC = 3.3 V, CL = 50 pF, TA = 25°C
PARAMETER SN74LV164A UNIT
MIN TYP MAX
VOL(P) Quiet output, maximum dynamic VOL 0.28 0.8 V
VOL(V) Quiet output, minimum dynamic VOL –0.22 –0.8 V
VOH(V) Quiet output, minimum dynamic VOH 3.09 V
VIH(D) High-level dynamic input voltage 2.31 V
VIL(D) Low-level dynamic input voltage 0.99 V
(1) Characteristics are for surface-mount packages only.

6.13 Operating Characteristics

TA = 25°C
PARAMETER TEST CONDITIONS VCC TYP UNIT
Cpd Power dissipation capacitance CL = 50 pF, f = 10 MHz 3.3 V 48.1 pF
5 V 47.5
SN54LV164A SN74LV164A typ_clear_cls403.gifFigure 1. Typical Clear, Shift, and Clear Sequences

6.14 Typical Characteristics

SN54LV164A SN74LV164A typchar1.gifFigure 2. TPD vs. Temperature at 3.3 V
SN54LV164A SN74LV164A typchar2.gifFigure 3. TPD vs. VCC at 25°C