ZHCSPE2A December 2021 – February 2022 SN74HCS573-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tt | Transition-time | Any Q | 2 V | 14.6 | 19.4 | ns | ||
4.5 V | 7.7 | 9.6 | ||||||
6 V | 7.4 | 10.4 | ||||||
tpd | Propogation delay | D | Q | 2 V | 24.5 | 33 | ns | |
4.5 V | 9.9 | 14 | ||||||
6 V | 9.6 | 11 | ||||||
LE | Any Q | 2 V | 24.5 | 33 | ||||
4.5 V | 9.9 | 14 | ||||||
6 V | 9.6 | 11 | ||||||
ten | Enable time | OE | Any Q | 2 V | 15 | 44 | ns | |
4.5 V | 7 | 22 | ||||||
6 V | 6 | 18 | ||||||
tdis | Disable time | OE | Any Q | 2 V | 12 | 30 | ns | |
Any Q | 4.5 V | 9 | 20 | |||||
Any Q | 6 V | 8 | 19 |