SCES502P November 2003 – June 2016 SN74AUP1G08
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PIN | I/O | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | DRL, DCK, DBV | DPW | DRY, DSF | YZP | YFP | ||
A | 1 | 2 | 1 | A1 | A1 | I | Input A |
B | 2 | 1 | 2 | B1 | B1 | I | Input B |
DNU | – | – | – | – | B2 | – | Do not use |
GND | 3 | 3 | 3 | C1 | C1 | – | Ground |
N.C. | – | – | 5 | – | – | – | No internal connection |
VCC | 5 | 5 | 6 | A2 | A2 | – | Power Pin |
Y | 4 | 4 | 4 | C2 | C2 | O | Output Y |