ZHCSFW4A November 2015 – December 2016 SN65MLVD204B
PRODUCTION DATA.
The SN65MLVD20xB family of devices are multipoint-low-voltage differential (M-LVDS) line drivers and receivers, which are optimized to operate at signaling rates up to 100 Mbps. All parts comply with the multipoint low-voltage differential signaling (M-LVDS) standard TIA/EIA-899. These circuits are similar to their TIA/EIA-644 standard compliant LVDS counterparts, with added features to address multipoint applications. The driver output has been designed to support multipoint buses presenting loads as low as 30 Ω, and incorporates controlled transition times to allow for stubs off of the backbone transmission line.
These devices have Type-1 and Type-2 receivers that detect the bus state with as little as 50 mV of differential input voltage over a common-mode voltage range of –1 V to 3.4 V. The Type-1 receivers exhibit 25 mV of differential input voltage hysteresis to prevent output oscillations with slowly changing signals or loss of input. Type-2 receivers include an offset threshold to provide a known output state under open-circuit, idle-bus, and other fault conditions.
Figure 14. Block Diagram SN65MLVD200B, SN65MLVD204B
Figure 15. Block Diagram SN65MLVD202B, SN65MLVD205B
The SN65MLVD20xB family of devices operates and meets all the specified performance requirements for supply voltages in the range of 3 V to 3.6 V. When the supply voltage drops below 1.5 V (or is turning on and has not yet reached 1.5 V), power-on reset circuitry set the driver output to a high-impedance state.
The bus terminals of the SN65MLVD20xB family possess on-chip ESD protection against ±8-kV human body model (HBM) and ±8-kV IEC61000-4-2 contact discharge. The IEC-ESD test is far more severe than the HBM-ESD test. The 50% higher charge capacitance, CS, and 78% lower discharge resistance, RD of the IEC model produce significantly higher discharge currents than the HBM-model.
As stated in the IEC 61000-4-2 standard, contact discharge is the preferred test method; although IEC air-gap testing is less repeatable than contact testing, air discharge protection levels are inferred from the contact discharge test results.
Figure 16. HBM and IEC-ESD Models and Currents in Comparison (HBM Values in Parenthesis)
Bus pins will be high impedance under this condition.
Operation with supply voltages in the range of 1.5 V ≤ VCC < 3 V is undefined and no specific device performance is guaranteed in this range.
Operation with the supply voltages greater than or equal to 3 V and less than or equal to 3.6 V is normal operation.
| INPUTS | OUTPUT | |
|---|---|---|
| VID = VA - VB | RE | R |
| VID ≥ 50 mV | L | H |
| –50 mV < VID < 50 mV | L | ? |
| VID ≤ –50 mV | L | L |
| X | H | Z |
| X | Open | Z |
| INPUTS | OUTPUT | |
|---|---|---|
| VID = VA - VB | RE | R |
| VID ≥ 150 mV | L | H |
| 50 mV < VID < 150 mV | L | ? |
| VID ≤ 50 mV | L | L |
| X | H | Z |
| X | Open | Z |
| INPUTS | ENABLE | OUTPUTS | |
|---|---|---|---|
| D | DE | A | B |
| L | H | L | H |
| H | H | H | L |
| Open | H | L | H |
| X | Open | Z | Z |
| X | L | Z | Z |