ZHCSFW4A November 2015 – December 2016 SN65MLVD204B
PRODUCTION DATA.
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | D8 NO. | D14 NO. | ||
| A | 6 | 12 | I/O | Differential I/O |
| B | 7 | 11 | I/O | Differential I/O |
| D | 4 | 5 | Input | Driver input |
| DE | 3 | 4 | Input | Driver enable pin; High = Enable, Low = Disable |
| GND | 5 | 6, 7 | Power | Supply ground |
| NC | — | 1, 8 | NC | No internal connection |
| R | 1 | 2 | Output | Receiver output |
| RE | 2 | 3 | Input | Receiver enable pin; High = Disable, Low = Enable |
| VCC | 8 | 13, 14 | Power | Power supply, 3.3 V |
| Y | — | 9 | I/O | Differential I/O |
| Z | — | 10 | I/O | Differential I/O |