ZHCSB64A June 2013 – September 2014 SN6501-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | –0.3 | 6 | V | ||
VD1, VD2 | Output switch voltage | 14 | V | |||
ID1P, ID2P | Peak output switch current | 500 | mA | |||
PTOT | Continuous power dissipation | 250 | mW | |||
TJ | Junction temperature | 170 | °C |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | ||
V(ESD) | Electrostatic discharge | Human body model (HBM) AEC-Q100 Classification Level H2, all pins | –2 | 2 | kV | |
Charged device model (CDM) AEC-Q100 Classification Level C4B, all pins | –750 | 750 | V |
MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | |||
VD1, VD2 | Output switch voltage | VCC = 5 V ± 10%, | When connected to Transformer with primary winding Center-tapped | 0 | 11 | V | |
VCC = 3.3 V ± 10% | 0 | 7.2 | |||||
ID1, ID2 | D1 and D2 output switch current – Primary-side | VCC = 5 V ± 10% | VD1, VD2 Swing ≥ 3.8 V, see Figure 32 for typical characteristics |
350 | mA | ||
VCC = 3.3 V ± 10% | VD1, VD2 Swing ≥ 2.5 V, see Figure 31 for typical characteristics |
150 | |||||
TA | Ambient temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SN6501 | UNIT | |
---|---|---|---|
DBV 5-PINS | |||
θJA | Junction-to-ambient thermal resistance | 208.3 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance | 87.1 | |
θJB | Junction-to-board thermal resistance | 40.4 | |
ψJT | Junction-to-top characterization parameter | 5.2 | |
ψJB | Junction-to-board characterization parameter | 39.7 | |
θJCbot | Junction-to-case (bottom) thermal resistance | N/A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RON | Switch-on resistance | VCC = 3.3 V ± 10%, See Figure 36 | 1 | 3 | Ω | |
VCC = 5 V ± 10%, See Figure 36 | 0.6 | 2 | ||||
ICC | Average supply current(1) | VCC = 3.3 V ± 10%, no load | 150 | 400 | µA | |
VCC = 5 V ± 10%, no load | 300 | 700 | ||||
fST | Startup frequency | VCC = 2.4 V, See Figure 36 | 300 | kHz | ||
fSW | D1, D2 Switching frequency | VCC = 3.3 V ± 10%, See Figure 36 | 250 | 360 | 495 | kHz |
VCC = 5 V ± 10%, See Figure 36 | 300 | 410 | 620 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr-D | D1, D2 output rise time | VCC = 3.3 V ± 10%, See Figure 36 | 70 | ns | ||
VCC = 5 V ± 10%, See Figure 36 | 80 | |||||
tf-D | D1, D2 output fall time | VCC = 3.3 V ± 10%, See Figure 36 | 110 | ns | ||
VCC = 5 V ± 10%, See Figure 36 | 60 | |||||
tBBM | Break-before-make time | VCC = 3.3 V ± 10%, See Figure 36 | 150 | ns | ||
VCC = 5 V ± 10%, See Figure 36 | 50 |