ZHCSQD2I February 1994 – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPHL | Propagation delay time, high- to low-level output | VID = –1.5 V to 1.5 V, | See Figure 7-6 | 11 | 22 | 33 | ns |
| tPLH | Propagation delay time, low- to high-level output | 11 | 22 | 33 | ns | ||
| tsk(p) | Pulse skew (| tPHL – tPLH|) | 3 | 6 | ns | |||
| tt | Transition time | 5 | 8 | ns | |||
| tPZH | Output enable time to high level | See Figure 7-7 | 35 | ns | |||
| tPZL | Output enable time to low level | 30 | ns | ||||
| tPHZ | Output disable time from high level | 35 | ns | ||||
| tPLZ | Output disable time from low level | 30 | ns | ||||