Changes from Revision B (April 2021) to Revision C (September 2021)
- 在第 1 页上向“特性”中添加了 1.25V 型号Go
- In the Device Comparison Table, added the 1.25V variant and added
foot notes to indicate which devices are released vs pre-production Go
- Changed Dropout voltage to min VIN = 2.75 V for VOUT < 2.5 V. Go
- Added Electrical Characteristics table for REF7012 (Product Preview)Go
- Changed VINMIN from 3 V to VOUT + VDO
Go
- Added Electrical Characteristics table for REF7040 (Product Preview)Go
- Added Electrical Characteristics table for REF7050 (Product Preview)Go
- Added to the
notes above the Typical Characteristics plots, Vref = 2.5 V
to the default conditionsGo
- Under Temperature Drift section of the Parameter Measurement
Information, corrected the figure from Long Term Drift plot to Temperature
DriftGo