ZHCSGP2F September 2017 – June 2021 REF3425 , REF3430 , REF3433 , REF3440 , REF3450
PRODUCTION DATA
The REF34xx is designed for minimal drift error, which is defined as the change in output voltage over temperature. The drift is calculated using the box method, as described by Equation 3. For this equation, VREF is VOUT which is the output voltage seen at the junction of OUT_F and OUT_S.