ZHCSGP2F September 2017 – June 2021 REF3425 , REF3430 , REF3433 , REF3440 , REF3450
PRODUCTION DATA
Thermal hysteresis is measured with the REF34xx soldered to a PCB, similar to a real-world application. Thermal hysteresis for the device is defined as the change in output voltage after operating the device at 25°C, cycling the device through the specified temperature range, and returning to 25°C. The PCB was baked at 150°C for 30 minutes before thermal hysteresis was measured. Hysteresis can be expressed by Equation 1:

where
Typical thermal hysteresis distribution is as shown in Figure 8-4 and Figure 8-5.
Figure 8-4 Thermal Hysteresis
Distribution Cycle 1 (VOUT)
Figure 8-5 Thermal Hysteresis Distribution Cycle 2
(VOUT)