ZHCSHP0H March 2002 – February 2018 REF3012 , REF3020 , REF3025 , REF3030 , REF3033 , REF3040
PRODUCTION DATA.
The goal for this design is to accurately condition a ±5-V bipolar input voltage into a voltage suitable for conversion by a low-voltage ADC with a 1.25-V reference voltage, VREF, and an input voltage range of VREF / 2. The circuit should function with reduced performance over a wider input range of at least ±6 V to allow for easier protection of overvoltage conditions.