ZHCSHP0H March 2002 – February 2018 REF3012 , REF3020 , REF3025 , REF3030 , REF3033 , REF3040
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
REF3012 (1.25 V)(1) | |||||||
VOUT | Output voltage | 1.2475 | 1.25 | 1.2525 | V | ||
Initial accuracy | 0.2% | ||||||
Output voltage noise | f = 0.1 Hz to 10 Hz | 14 | μVPP | ||||
f = 10 Hz to 10 kHz | 42 | µVrms | |||||
Line regulation | 1.8 V ≤ VIN ≤ 5.5 V | 60 | 190 | µV/V | |||
REF3020 (2.048 V) | |||||||
VOUT | Output voltage | 2.044 | 2.048 | 2.052 | V | ||
Initial accuracy | 0.2% | ||||||
Output voltage noise | f = 0.1 Hz to 10 Hz | 23 | μVPP | ||||
f = 10 Hz to 10 kHz | 65 | µVrms | |||||
Line regulation | VREF + 50 mV ≤ VIN ≤ 5.5 V | 110 | 290 | µV/V | |||
REF3025 (2.5 V) | |||||||
VOUT | Output voltage | 2.495 | 2.50 | 2.505 | V | ||
Initial accuracy | 0.2% | ||||||
Output voltage noise | f = 0.1 Hz to 10 Hz | 28 | μVPP | ||||
f = 10 Hz to 10 kHz | 80 | µVrms | |||||
Line regulation | VREF + 50 mV ≤ VIN ≤ 5.5 V | 120 | 325 | µV/V | |||
REF3030 (3.0 V) | |||||||
VOUT | Output voltage | 2.994 | 3.0 | 3.006 | V | ||
Initial accuracy | 0.2% | ||||||
Output voltage noise | f = 0.1 Hz to 10 Hz | 33 | μVPP | ||||
f = 10 Hz to 10 kHz | 94 | µVrms | |||||
Line regulation | VREF + 50 mV ≤ VIN ≤ 5.5 V | 120 | 375 | µV/V | |||
REF3033 (3.3 V) | |||||||
VOUT | Output voltage | 3.294 | 3.30 | 3.306 | V | ||
Initial accuracy | 0.2% | ||||||
Output voltage noise | f = 0.1 Hz to 10 Hz | 36 | μVPP | ||||
f = 10 Hz to 10 kHz | 105 | µVrms | |||||
Line regulation | VREF + 50 mV ≤ VIN ≤ 5.5 V | 130 | 400 | µV/V | |||
REF3040 (4.096 V) | |||||||
VOUT | Output voltage | 4.088 | 4.096 | 4.104 | V | ||
Initial accuracy | 0.2% | ||||||
Output voltage noise | f = 0.1 Hz to 10 Hz | 45 | μVPP | ||||
f = 10 Hz to 10 kHz | 128 | µVrms | |||||
Line regulation | VREF + 50 mV ≤ VIN ≤ 5.5 V | 160 | 410 | µV/V | |||
REF30xx (REF3012, REF3020, REF3025, REF3030, REF30333, REF3040) | |||||||
dVOUT/dT | Output voltage temperature drift(2) | 0°C ≤ TA ≤ 70°C | 20 | 50 | ppm/°C | ||
–30°C ≤ TA ≤ +85°C | 28 | 60 | |||||
–40°C ≤ TA ≤ +85°C | 30 | 65 | |||||
–40°C ≤ TA ≤ +125°C | 35 | 75 | |||||
Long-term stability | 0000h to 1000h | 24 | ppm | ||||
1000h to 2000h | 15 | ||||||
ΔVO(ΔIL) | Load regulation(3) | 0 mA < ILOAD< 25 mA, VIN = VREF + 500 mV(1) | 3 | 100 | µV/mA | ||
dT | Thermal hysteresis(4) | 25 | 100 | ppm | |||
VIN – VOUT | Dropout voltage | 1 | 50 | mV | |||
ISC | Short-circuit current | 45 | mA | ||||
Turnon settling time | To 0.1% with CL = 1 μF | 120 | µs | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current | 42 | 50 | μA | |||
–40°C ≤ TA ≤ +125°C | 59 |