ZHCSJO8 May 2019 OPA818
ADVANCE INFORMATION for pre-production products; subject to change without notice.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| SSBW | Small-signal bandwidth | VO = 100 mVPP | 790 | MHz | |||
| G = 10, VO = 100 mVPP | 440 | ||||||
| PM | Phase margin | 50 | ° | ||||
| Frequency response peaking | 1.4 | dB | |||||
| LSBW | Large-signal bandwidth | VO = 2 VPP | 400 | MHz | |||
| GBWP | Gain-bandwidth product | G = 101 V/V, VO = 100 mVPP, RF = 3.01 kΩ | 2700 | MHz | |||
| Bandwdith for 0.1dB flatness | VO = 100 mVPP | 125 | MHz | ||||
| SR | Slew rate (20%-80%) | VO = 4-V step, rising and falling | 1400 | V/µs | |||
| VO = 4-V step, rising and falling, G = 10 | 1340 | V/µs | |||||
| tr/tf | Rise and fall time (10%-90%) | VO = 350-mV step (input tr/tf = 0.4 ns) | 0.52 | ns | |||
| tS | Settling time to 0.1% | VO = 2-V step (input tr = 0.8 ns) | 5.7 | ns | |||
| tS | Settling time to 0.01% | VO = 2-V step (input tr = 0.8 ns) | 12 | ns | |||
| Overshoot and undershoot | VO = 2-V step (input tr/tf = 0.8 ns) | 0.2% | |||||
| Overdrive recovery time | VO = (VS– – 1 V) to (VS+ + 1 V) | ns | |||||
| HD2 | Second-order harmonic distortion | VO = 2 VPP | f = 1 MHz | –84 | dBc | ||
| f = 10 MHz | –64 | ||||||
| f = 50 MHz | –52 | ||||||
| VO = 2 VPP,
RL = 1 kΩ, |
f = 10 MHz | –71 | |||||
| HD3 | Third-order harmonic distortion | VO = 2 VPP | f = 1 MHz | –106 | dBc | ||
| f = 10 MHz | –96 | ||||||
| f = 50 MHz | –74 | ||||||
| VO = 2 VPP,
RL = 1 kΩ, |
f = 10 MHz | –82 | |||||
| en | Input voltage noise | f ≥ 150 kHz | 2.2 | nV/√Hz | |||
| 1/f corner | 15 | kHz | |||||
| in | Input current noise | f = 10 kHz | 2.5 | fA/√Hz | |||
| f = 1 MHz | 145 | fA/√Hz | |||||
| ZO | Closed-loop output impedance | f = 10 MHz | 0.2 | Ω | |||
| DC PERFORMANCE | |||||||
| AOL | Open-loop voltage gain | f = DC, VO = ±2 V | 85 | 92 | dB | ||
| VOS | Input offset voltage | 0.35 | 1.25 | mV | |||
| TA = –40°C to +85°C | 1.8 | ||||||
| Input offset voltage drift(1) | TA = –40°C to +85°C | 3 | 20 | µV/°C | |||
| IB | Input bias current(2) | –20 | 4 | 20 | pA | ||
| TA = –40°C to +85°C | –500 | 500 | |||||
| IOS | Input offset current(2) | –20 | 1 | 20 | pA | ||
| TA = –40°C to +85°C | –500 | 500 | |||||
| CMRR | Common-mode rejection ratio | f = DC, VCM = ±0.5 V | 73 | 90 | dB | ||
| f = DC, VCM = ±0.5 V, TA = –40°C to +85°C | 70 | dB | |||||
| Internal feedback trace resistance | Device turned OFF, OUT to FB pin resistance | 1.2 | 1.6 | 2 | Ω | ||
| INPUT | |||||||
| Common-mode input impedance | 500 || 1.9 | GΩ || pF | |||||
| Differential input impedance | 500 || 0.5 | GΩ || pF | |||||
| Most positive input voltage(3) | VS+ – 3.6 | VS+ – 3.2 | V | ||||
| Most negative input voltage(3) | VS– | VS– + 0.25 | V | ||||
| ΔVOS at most positive input voltage(4) | VCM = VS+ – 3.6 V | –1 | 0.03 | 1 | mV | ||
| VCM = VS+ – 3.6 V, TA = -40°C to +85°C | –1.5 | –1.5 | mV | ||||
| ΔVOS at most negative input voltage(4) | VCM = VS– + 0.25 V | –1 | –0.23 | 1 | mV | ||
| VCM = VS– + 0.25 V, TA = -40°C to +85°C | –1.5 | –1.5 | mV | ||||
| OUTPUT | |||||||
| VOH | Output voltage swing high | VS+ – 1.2 | VS+ – 1 | V | |||
| TA = –40°C to +85°C | VS+ – 1.3 | V | |||||
| RL = 1 kΩ | VS+ – 1 | VS+ – 0.9 | V | ||||
| RL = 1 kΩ, TA = –40°C to +85°C | VS+ – 1.2 | V | |||||
| VOL | Output voltage swing low | VS– + 1.2 | VS– + 1.33 | V | |||
| TA = –40°C to +85°C | VS– + 1.4 | V | |||||
| RL = 1 kΩ | VS– + 1.1 | VS– + 1.2 | V | ||||
| RL = 1 kΩ, TA = –40°C to +85°C | VS– + 1.3 | V | |||||
| IO_MAX | Linear output drive | VOUT = ±2.75 V, RL to midsupply =
50 Ω, [ΔVOS from no-load VOS] ≤ 1 mV |
±55 | mA | |||
| VOUT = ±2.5 V, RL to midsupply =
50 Ω, [ΔVOS from no-load VOS] ≤ 1 mV, TA = –40°C to +85°C |
±50 | mA | |||||
| ISC | Output short-circuit current | ±100 | mA | ||||
| CLOAD | Capacitive load drive | 30% overshoot, VOUT step = 200 mV | 2 | pF | |||
| G = 10, 30% overshoot | 2 | pF | |||||
| POWER SUPPLY | |||||||
| VS | Single-supply operating range | 6 | 10 | 13 | V | ||
| IQ | Quiescent current per channel | No load | 27 | 27.7 | 29 | mA | |
| No load, TA = –40°C to +85°C | 23 | 31.5 | mA | ||||
| IQ drift | No load, TA = –40°C to +85°C | 42 | µA/°C | ||||
| PSRR+ | Positive power supply rejection ratio | ΔVS+ = ±0.25 V | 75 | 95 | dB | ||
| ΔVS+ = ±0.25 V, TA = –40°C to +85°C | 70 | dB | |||||
| PSRR– | Negative power supply rejection ratio | ΔVS– = ±0.25 V | 80 | 94 | dB | ||
| ΔVS– = ±0.25 V, TA = –40°C to +85°C | 74 | dB | |||||
| POWER DOWN | |||||||
| VTH_EN | Enable voltage threshold | Power on when PD > VTH_EN, No Load | VS+ – 1 | V | |||
| VTH_DIS | Disable voltage threshold | Power down when PD < VTH_DIS, No Load | VS+ – 3 | V | |||
| Power-down VCC IQ | No Load | 27 | 40 | µA | |||
| PD pin bias current(2) | No load, PD = VS+ | –3 | –2 | µA | |||
| No load, PD = VS– | 13 | 20 | µA | ||||
| Turnon time delay | Time to VO = 90% of final value | 270 | ns | ||||
| Turnoff time delay | Time to VO = 10% of original value | 230 | ns | ||||