ZHCSF20A May 2016 – May 2016 OPA2377-Q1 , OPA377-Q1 , OPA4377-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VS = (V+) – (V–) | Supply voltage | 7 | V | |
| Signal input terminal voltage(2) | (V–) – 0.5 | (V+) + 0.5 | V | |
| Signal input terminal current(2) | –10 | 10 | mA | |
| Output short-circuit current(3) | Continuous | |||
| TA | Operating temperature | –40 | 150 | °C |
| TJ | Junction temperature | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V |
| Charged-device model (CDM), per AEC Q100-011 | ±1000 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | 2.2 | 5.5 | V | |
| TA | Operating temperature | –40 | 150 | °C |
| THERMAL METRIC(1) | OPA377-Q1 | UNIT | |
|---|---|---|---|
| DBV (SOT23) | |||
| 5 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 273.8 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 126.8 | °C/W |
| RθJB | Junction-to-board thermal resistance | 85.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 10.9 | °C/W |
| ψJB | Junction-to-board characterization parameter | 84.9 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
| THERMAL METRIC(1) | OPA2377-Q1 | UNIT | |
|---|---|---|---|
| DGK (VSSOP) | |||
| 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 171.2 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 63.9 | °C/W |
| RθJB | Junction-to-board thermal resistance | 92.8 | °C/W |
| ψJT | Junction-to-top characterization parameter | 9.2 | °C/W |
| ψJB | Junction-to-board characterization parameter | 91.2 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
| THERMAL METRIC(1) | OPA4377-Q1 | UNIT | |
|---|---|---|---|
| PW (TSSOP) | |||
| 14 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 107.8 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 29.6 | °C/W |
| RθJB | Junction-to-board thermal resistance | 52.6 | °C/W |
| ψJT | Junction-to-top characterization parameter | 1.5 | °C/W |
| ψJB | Junction-to-board characterization parameter | 51.6 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VOS | Input offset voltage | VS = 5 V | 0.25 | 1 | mV | |
| Input offset voltage versus temperature |
At TA = –40°C to +125°C, VS = 2.2 V to 5.5 V, VCM < (V+) – 1.3 V |
5 | µV/V | |||
| dVOS/dT | Input offset voltage versus drift |
At TA = –40°C to +125°C | 0.32 | 2 | μV/°C | |
| PSRR | Input offset voltage versus power supply |
At TA = 25°C, VS = 2.2 V to 5.5 V, VCM < (V+) – 1.3 V |
5 | 28 | μV/V | |
| Channel separation, dc (dual, quad) | 0.5 | µV/V | ||||
| INPUT BIAS CURRENT | ||||||
| IIB | Input bias current | ±0.2 | ±10 | pA | ||
| Input bias current versus temperature |
See Typical Characteristics | pA | ||||
| IOS | Input offset current | ±0.2 | ±10 | pA | ||
| NOISE | ||||||
| Input voltage noise | f = 0.1 Hz to 10 Hz | 0.8 | μVPP | |||
| en | Input voltage noise density | f = 1 kHz | 7.5 | nV/√Hz | ||
| in | Input current noise density | f = 1 kHz | 2 | fA/√Hz | ||
| INPUT VOLTAGE RANGE | ||||||
| VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | ||
| CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) – 1.3 V | 70 | 90 | dB | |
| INPUT CAPACITANCE | ||||||
| Differential | 6.5 | pF | ||||
| Common-mode | 13 | pF | ||||
| OPEN-LOOP GAIN | ||||||
| AOL | Open-loop voltage gain | 50 mV < VO < (V+) – 50 mV, RL = 10 kΩ | 112 | 134 | dB | |
| 100 mV < VO < (V+) – 100 mV, RL = 2 kΩ | 126 | dB | ||||
| FREQUENCY RESPONSE, VS = 5.5 V | ||||||
| GBW | Gain-bandwidth product | 5.5 | MHz | |||
| SR | Slew rate | G = +1 | 2 | V/μs | ||
| tS | Settling time | At 0.1%, 2-V step, G = +1 | 1.6 | μs | ||
| At 0.01%, 2-V step, G = +1 | 2 | μs | ||||
| Overload recovery time | VIN × Gain > VS | 0.33 | μs | |||
| THD+N | Total harmonic distortion + noise | VO = 1 VRMS, G = +1, f = 1 kHz, RL = 10 kΩ | 0.00027% | |||
| OUTPUT | ||||||
| Voltage output swing from rail | At TA = 25°C, RL = 10 kΩ | 10 | 20 | mV | ||
| At TA = –40°C to +125°C, RL = 10 kΩ | 40 | mV | ||||
| ISC | Short-circuit current | +30/–50 | mA | |||
| CLOAD | Capacitive load drive | See Typical Characteristics | ||||
| RO | Open-loop output impedance | 150 | Ω | |||
| POWER SUPPLY | ||||||
| VS | Specified voltage | 2.2 | 5.5 | V | ||
| IQ | Quiescent current (per amplifier) |
At TA = 25°C, IO = 0, VS = 5.5 V | 0.76 | 1.05 | mA | |
| At TA = –40°C to +125°C | 1.2 | mA | ||||
| TEMPERATURE | ||||||
| Specified temperature | –40 | +125 | °C | |||