ZHCSIR5H September 2018 – August 2021 OPA210 , OPA2210
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VS = ±15 V, VCM = 0 V | ±5 | ±35 | µV | ||
| dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | ±0.1 | ±0.5 | µV/°C | ||
| VOS -matching | Input offset voltage matching | ±5 | ±35 | µV | |||
| PSRR | vs power supply | VS = ±2.25 V to ±18 V | TA = 25°C | 0.05 | 0.5 | µV/V | |
| TA = –40°C to 125°C | ±1 | ||||||
| Channel separation | DC | ±0.1 | µV/V | ||||
| INPUT BIAS OPERATION | |||||||
| IB | Input bias current | VCM = 0 V | TA = 25°C | ±0.3 | ±2 | nA | |
| TA = –40°C to 85°C | ±4 | ||||||
| TA = –40°C to 125°C | ±7 | ||||||
| IOS | Input offset current | VCM = 0 V | TA = 25°C | ±0.1 | ±2 | nA | |
| TA = –40°C to 85°C | ±4 | ||||||
| TA = –40°C to 125°C | ±7 | ||||||
| NOISE | |||||||
| en p-p | Input voltage noise | f = 0.1 Hz to 10 Hz | 0.09 | µVPP | |||
| en | Noise density | f = 10 Hz | 2.5 | nV/√Hz | |||
| f = 100 Hz | 2.25 | ||||||
| f = 1 kHz | 2.2 | ||||||
| In | Input current noise density | f = 1 kHz | 400 | fA/√Hz | |||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | (V–) + 1.5 | (V+) – 1.5 | V | |||
| CMRR | Common-mode rejection ratio | (V–) + 1.5 V < VCM < (V+) – 1.5 V | 132 | 140 | dB | ||
| (V–) + 1.5 V < VCM < (V+) – 1.5 V, TA = –40°C to 125°C |
120 | 130 | |||||
| INPUT IMPEDANCE | |||||||
| Differential | 400 || 9 | kΩ || pF | |||||
| Common-mode | 109 || 0.5 | Ω || pF | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 0.2 V < VO < (V+) – 0.2 V, RL = 10 kΩ | TA = 25°C | 126 | 132 | dB | |
| TA = –40°C to 125°C | 120 | ||||||
| (V–) + 0.6 V < VO < (V+) – 0.6 V, RL = 600 Ω(1) | TA = 25°C | 114 | 120 | ||||
| TA = –40°C to 85°C | 110 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | 18 | MHz | ||||
| SR | Slew rate | 6.4 | V/µs | ||||
| Phase margin (Φm) | RL = 10 kΩ, CL = 25 pF | 80 | degrees | ||||
| tS | Settling time | 0.1%, G = –1, 10-V step, CL = 100 pF | 2.1 | µs | |||
| 0.0015% (16-bit), G = –1, 10-V step, CL = 100 pF | 2.6 | ||||||
| Overload recovery time | G = –10 | 0.5 | µs | ||||
| Total harmonic distortion + noise (THD+N) | G = +1, f = 1 kHz, VO = 20 VPP, 600 Ω | 0.000025 | % | ||||
| OUTPUT | |||||||
| Voltage output swing | RL = 10 kΩ, AOL > 130 dB | (V–) + 0.2 | (V+) – 0.2 | V | |||
| RL = 600 Ω, AOL > 114 dB | (V–) + 0.6 | (V+) – 0.6 | |||||
| RL = 10 kΩ, AOL > 120 dB, TA = –40°C to 125°C | (V–) + 0.2 | (V+) – 0.2 | |||||
| ISC | Short-circuit current | VS = ±18 V | ±65 | mA | |||
| CLOAD | Capacitive load drive (stable operation) |
See Section 6.7 | |||||
| ZO | Open-loop output impedance | See Section 6.7 | |||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current (per amplifier) |
IO = 0 A | TA = 25°C | 2.2 | 2.5 | mA | |
| TA = –40°C to 125°C | 3.25 | ||||||