ZHCSJA0F June 2010 – March 2023 OPA140 , OPA2140 , OPA4140
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | ±30 | ±120 | μV | |||
| VS = ±18 V, TA = –40°C to +125°C | ±220 | ||||||
| VS = ±2.25 V to ±18 V, TA = –40°C to +125°C | ±4 | μV/V | |||||
| dVOS/dT | Input offset voltage drift | VS = ±18 V, TA = –40°C to +125°C | ±0.35 | ±1 | μV/°C | ||
| PSRR | Power-supply rejection ratio | VS = ±2.25 V to ±18 V, TA = –40°C to +125°C | ±0.1 | ±0.5 | μV/V | ||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±0.5 | ±10 | pA | |||
| TA = –40°C to +125°C | ±3 | nA | |||||
| IOS | Input offset current | ±0.5 | ±10 | pA | |||
| TA = –40°C to +125°C | ±1 | nA | |||||
| NOISE | |||||||
| En | Input voltage noise | f = 0.1 Hz to 10 Hz | 250 | nVPP | |||
| f = 0.1 Hz to 10 Hz | 42 | nVRMS | |||||
| en | Input voltage noise density | f = 10 Hz | 8 | nV/√Hz | |||
| f = 100 Hz | 5.8 | ||||||
| f = 1 kHz | 5.1 | ||||||
| In | Input current noise density | f = 1 kHz | 0.8 | fA/√Hz | |||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage | TA = –40°C to +125°C | (V–) – 0.1 | (V+) – 3.5 | V | ||
| CMRR | Common-mode rejection ratio | VS = ±18 V, VCM = (V–) – 0.1 V to (V+) – 3.5 V | 126 | 140 | dB | ||
TA = –40°C to +125°C |
120 | ||||||
| INPUT IMPEDANCE | |||||||
| ZID | Differential | 1013 || 10 | Ω || pF | ||||
| ZIC | Common-mode | VCM = (V–) –0.1 V to (V+) –3.5 V | 1013 || 7 | Ω || pF | |||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | VO = (V–) + 0.35 V to (V+) – 0.35 V, RL = 10 kΩ | 120 | 126 | dB | ||
| VO = (V–) + 0.35 V to (V+) – 0.35 V, RL = 2 kΩ |
114 | 126 | |||||
| TA = –40°C to +125°C | 108 | ||||||
| FREQUENCY RESPONSE | |||||||
| BW | Gain bandwidth product | 11 | MHz | ||||
| SR | Slew rate | 20 | V/μs | ||||
| ts | Settling time | 12 bits | 0.88 | μs | |||
| 16 bits | 1.6 | ||||||
| tOR | Overload recovery time | 600 | ns | ||||
| THD+N | Total harmonic distortion + noise | 1 kHz, G = +1, VO = 3.5 VRMS | 0.00005% | ||||
| OUTPUT | |||||||
| VO | Voltage output | RL = 10 kΩ, AOL ≥ 108 dB | (V–) + 0.2 | (V+) – 0.2 | V | ||
| RL = 2 kΩ, AOL ≥ 108 dB | (V–) + 0.35 | (V+) – 0.35 | |||||
| ISC | Short-circuit current | Source | 36 | mA | |||
| Sink | –30 | ||||||
| CLOAD | Capacitive load drive | See Typical Characteristics | |||||
| ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A (See Typical Characteristics) | 16 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | IO = 0 mA | 1.8 | 2 | mA | ||
| TA = –40°C to +125°C | 2.7 | ||||||
| CHANNEL SEPARATION | |||||||
| Channel separation | At dc | 0.02 | µV/V | ||||
| At 100 kHz | 10 | ||||||