ZHCSON9B November 1994 – July 2024 OPA131 , OPA2131 , OPA4131
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | OPAx131UA | ±0.2 | ±1 | mV | ||
| OPA2131U, OPA4131U | ±0.2 | ±1.5 | |||||
| OPA131U | ±0.2 | ±0.75 | |||||
| dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | ±2 | ±10 | μV/°C | ||
| PSRR | Power-supply rejection ratio | 9V ≤ VS ≤ 36V | OPAx131UA, OPA2131U, OPA4131U | ±50 | ±200 | μV/V | |
| OPA131U | ±50 | ±100 | |||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current(1) | ±5 | ±50 | pA | |||
| TA = –40°C to +85°C | See Typical Characteristics | ||||||
| IOS | Input offset current(1) | ±1 | ±50 | pA | |||
| NOISE | |||||||
| en | Input voltage noise density | f = 10Hz | 21 | nV/√Hz | |||
| f = 100Hz | 16 | ||||||
| f = 1kHz | 15 | ||||||
| f = 10kHz | 15 | ||||||
| In | Input current noise density | f = 1kHz | 3 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | (V–) + 3 | (V+) – 3.5 | V | |||
| CMRR | Common-mode rejection ratio | –12V ≤ VCM ≤ 11.5V | OPAx131UA, OPA2131U, OPA4131U | 70 | 80 | dB | |
| OPA131U | 80 | 86 | |||||
| INPUT IMPEDANCE | |||||||
| Differential | 1010 || 5 | Ω || pF | |||||
| Common-mode | –13V ≤ VCM ≤ 11.5V | 1012 || 4.3 | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | –12V ≤ VO ≤ 12V | OPAx131UA, OPA2131U, OPA4131U | 94 | 110 | dB | |
| OPA131U | 100 | 110 | |||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | 4 | MHz | ||||
| SR | Slew rate | 10 | V/μs | ||||
| Settling time | 10V step, G = 1 | 0.1% | 1.5 | μs | |||
| 0.01% | 2 | ||||||
| THD+N | Total harmonic distortion plus noise | f = 1kHz, G = 1, VO = 3.5Vrms | 0.0008% | ||||
| OUTPUT | |||||||
| VO | Voltage output | RL = 2kΩ | Positive | (V+) – 3 | (V+) – 2.5 | V | |
| Negative | (V–) + 2.5 | (V–) + 3 | |||||
| ISC | Short-circuit current | ±20 | mA | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current (per amplifier) | IO = 0mA | OPAx131UA | ±1.5 | ±1.75 | mA | |
| OPAx131U | ±1.5 | ±2 | |||||