ZHCSCU8C August 2014 – August 2018 MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISVSH,LPM | SVSH current consumption, low-power modes | 170 | 300 | nA | ||
| VSVSH- | SVSH power-down level(1) | 1.75 | 1.80 | 1.85 | V | |
| VSVSH+ | SVSH power-up level(1) | 1.77 | 1.88 | 1.99 | V | |
| VSVSH_hys | SVSH hysteresis | 40 | 120 | mV | ||
| tPD,SVSH, AM | SVSH propagation delay, active mode | dVVcc/dt = –10 mV/µs | 10 | µs | ||