ZHCSCH3G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ENOB | Effective number of bits(2) | VR+ = 2.5 V, VR– = AVSS | 9.4 | 10.4 | bits | |
Table 5-29 lists the dynamic performance characteristics of the ADC using a 32.678-kHz clock.