ZHCSHV7C October 2018 – July 2024 LP5018 , LP5024
PRODUCTION DATA
Table 7-4 lists the memory-mapped registers of the device.
| REGISTER NAME | ADDR | TYPE | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEF- AULT |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DEVICE_ CONFIG0 | 00h | R/ W | RESERVED | Chip_EN | RESERVED | 00h | |||||
| DEVICE_ CONFIG1 | 01h | R/ W | RESERVED | Log_Scale_EN | Power_Save_ EN | Auto_Incr_EN | PWM_ Dithering_EN | Max_Current_ Option | LED_Global Off | 3Ch | |
| LED_CONFIG0 | 02h | R/ W | LED7_Bank_EN | LED6_Bank_EN | LED5_Bank_EN | LED4_Bank_EN | LED3_Bank_EN | LED2_Bank_EN | LED1_Bank_EN | LED0_Bank_EN | 00h |
| BANK_ BRIGHTNESS | 03h | R/ W | Bank_Brightness | FFh | |||||||
| BANK_A_ COLOR | 04h | R/ W | Bank_A_Color | 00h | |||||||
| BANK_B_ COLOR | 05h | R/ W | Bank_B_Color | 00h | |||||||
| BANK_C_ COLOR | 06h | R/ W | Bank_C_Color | 00h | |||||||
| LED0_ BRIGHTNESS | 07h | R/ W | LED0_Brightness | FFh | |||||||
| LED1_ BRIGHTNESS | 08h | R/ W | LED1_Brightness | FFh | |||||||
| LED2_ BRIGHTNESS | 09h | R/ W | LED2_Brightness | FFh | |||||||
| LED3_ BRIGHTNESS | 0Ah | R/ W | LED3_Brightness | FFh | |||||||
| LED4_ BRIGHTNESS | 0Bh | R/ W | LED4_Brightness | FFh | |||||||
| LED5_ BRIGHTNESS | 0Ch | R/ W | LED5_Brightness | FFh | |||||||
| LED6_ BRIGHTNESS | 0Dh | R/ W | LED6_Brightness | FFh | |||||||
| LED7_ BRIGHTNESS | 0Eh | R/ W | LED7_Brightness | FFh | |||||||
| OUT0_COLOR | 0Fh | R/ W | OUT0_Color | 00h | |||||||
| OUT1_COLOR | 10h | R/ W | OUT1_Color | 00h | |||||||
| OUT2_COLOR | 11h | R/ W | OUT2_Color | 00h | |||||||
| OUT3_COLOR | 12h | R/ W | OUT3_Color | 00h | |||||||
| OUT4_COLOR | 13h | R/ W | OUT4_Color | 00h | |||||||
| OUT5_COLOR | 14h | R/ W | OUT5_Color | 00h | |||||||
| OUT6_COLOR | 15h | R/ W | OUT6_Color | 00h | |||||||
| OUT7_COLOR | 16h | R/ W | OUT7_Color | 00h | |||||||
| OUT8_COLOR | 17h | R/ W | OUT8_Color | 00h | |||||||
| OUT9_COLOR | 18h | R/ W | OUT9_Color | 00h | |||||||
| OUT10_COLOR | 19h | R/ W | OUT10_Color | 00h | |||||||
| OUT11_COLOR | 1Ah | R/ W | OUT11_Color | 00h | |||||||
| OUT12_COLOR | 1Bh | R/ W | OUT12_Color | 00h | |||||||
| OUT13_COLOR | 1Ch | R/ W | OUT13_Color | 00h | |||||||
| OUT14_COLOR | 1Dh | R/ W | OUT14_Color | 00h | |||||||
| OUT15_COLOR | 1Eh | R/ W | OUT15_Color | 00h | |||||||
| OUT16_COLOR | 1Fh | R/ W | OUT16_Color | 00h | |||||||
| OUT17_COLOR | 20h | R/ W | OUT17_Color | 00h | |||||||
| OUT18_COLOR | 21h | R/ W | OUT18_Color | 00h | |||||||
| OUT19_COLOR | 22h | R/ W | OUT19_Color | 00h | |||||||
| OUT20_COLOR | 23h | R/ W | OUT20_Color | 00h | |||||||
| OUT21_COLOR | 24h | R/ W | OUT21_Color | 00h | |||||||
| OUT22_COLOR | 25h | R/ W | OUT22_Color | 00h | |||||||
| OUT23_COLOR | 26h | R/ W | OUT23_Color | 00h | |||||||
| RESET | 27h | W | Reset | 00h | |||||||
| ACCESS TYPE | CODE | DESCRIPTION |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |