SNVS664H June   2010  – October 2015 LMZ14201EXT

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
      1. 7.1.1 COT Control Circuit Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Overvoltage Comparator
      2. 7.3.2 Current Limit
      3. 7.3.3 Thermal Protection
      4. 7.3.4 Zero Coil Current Detection
      5. 7.3.5 Prebiased Start-Up
    4. 7.4 Device Functional Modes
      1. 7.4.1 Discontinuous Conduction and Continuous Conduction Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Design Steps for the LMZ14201EXT Application
          1. 8.2.2.1.1 Enable Divider, RENT and RENB Selection
          2. 8.2.2.1.2 Output Voltage Selection
          3. 8.2.2.1.3 Soft-Start Capacitor Selection
          4. 8.2.2.1.4 CO Selection
          5. 8.2.2.1.5 CIN Selection
          6. 8.2.2.1.6 RON Resistor Selection
            1. 8.2.2.1.6.1 Discontinuous Conduction and Continuous Conduction Modes Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Power Dissipation and Board Thermal Requirements
    4. 10.4 Power Module SMT Guidelines
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Development Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
VIN, RON to GND –0.3 43.5 V
EN, FB, SS to GND –0.3 7 V
Junction Temperature 150 °C
Peak Reflow Case Temperature (30 sec) 245 °C
Storage Temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) For soldering specifications, refer to Absolute Maximum Ratings for Soldering, (SNOA549).

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(2)(1) ±2000 V
(1) The human body model is a 100-pF capacitor discharged through a 1.5-kΩ resistor into each pin. Test method is per JESD-22-114.
(2) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

MIN MAX UNIT
VIN 6 42 V
EN 0 6.5 V
Operation Junction Temperature −55 125 °C

6.4 Thermal Information

THERMAL METRIC(1)(2) LMZ14201EXT UNIT
NDW (TO-PMOD)
7 PINS
RθJA Junction-to-ambient thermal resistance 4-layer JEDEC Printed-Circuit-Board, 100 vias, No air flow 19.3 °C/W
2-layer JEDEC Printed-Circuit-Board, No air flow 21.5
RθJC(top) Junction-to-case (top) thermal resistance No air flow 1.9 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.
(2) RθJA measured on a 1.705-in × 3.0-in 4-layer board, with 1-oz. copper, thirty five thermal vias, no air flow, and 1-W power dissipation. Refer to Figure 41.

6.5 Electrical Characteristics

Limits in standard type are for TJ = 25°C only; limits in boldface type apply over the junction temperature (TJ) range of –55°C to +125°C. Minimum and Maximum limits are ensured through test, design or statistical correlation. Typical values represent the most likely parametric norm at TJ = 25°C, and are provided for reference purposes only. Unless otherwise stated the following conditions apply: VIN = 24 V, VOUT = 3.3 V.
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
SYSTEM PARAMETERS
ENABLE CONTROL(3)
VEN EN threshold trip point VEN rising 1.18 V
over the junction temperature (TJ) range of –55°C to 125°C 1.1 1.26
VEN-HYS EN threshold hysteresis VEN falling 90 mV
SOFT-START
ISS SS source current VSS = 0 V 8 µA
over the junction temperature (TJ) range of –55°C to 125°C 4.9 11
ISS-DIS SS discharge current -200 µA
CURRENT LIMIT
ICL Current limit threshold DC average 1.95 A
over the junction temperature (TJ) range of –55°C to 125°C 1.4 3
REGULATION AND OVERVOLTAGE COMPARATOR
VFB In-regulation feedback voltage VSS >+ 0.8 V
TJ = -55°C to 125°C
IO = 1 A
0.798 V
over the junction temperature (TJ) range of –55°C to 125°C .777 0.818
VSS >+ 0.8 V
TJ = 25°C
IO = 10 mA
0.786 0.802 0.818 V
VFB-OV Feedback over-voltage protection threshold 0.92 V
IFB Feedback input bias current 5 nA
IQ Non-switching input current VFB = 0.86 V 1 mA
ISD Shutdown quiescent current VEN = 0 V 25 μA
THERMAL CHARACTERISTICS
TSD Thermal shutdown Rising 165 °C
TSD-HYST Thermal shutdown hysteresis Falling 15 °C
PERFORMANCE PARAMETERS(3)
ΔVO Output Voltage ripple 8 mVPP
ΔVO/ΔVIN Line regulation VIN = 12 V to 42 V, IO = 1 A 0.01%
ΔVO/IOUT Load regulation VIN = 24 V 1.5 mV/A
η Efficiency VIN = 24 V, VO = 3.3 V, IO = 1 A 92%
(1) Minimum and Maximum limits are 100% production tested at 25°C. Limits over the operating temperature range are ensured through correlation using Statistical Quality Control (SQC) methods. Limits are used to calculate Average Outgoing Quality Level (AOQL).
(2) Typical numbers are at 25°C and represent the most likely parametric norm.
(3) EN 55022:2006, +A1:2007, FCC Part 15 Subpart B: 2007. See AN-2024 LMZ1420x / LMZ1200x Evaluation Board, SNVA422 and layout for information on device under test.

6.6 Switching Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ON/OFF TIMER
tON-MIN ON timer minimum pulse width 150 ns
tOFF OFF timer pulse width 260 ns

6.7 Typical Characteristics

Unless otherwise specified, the following conditions apply: VIN = 24 V; CIN = 10-µF X7R Ceramic; CO = 100-µF X7R Ceramic; TA = 25°C for efficiency curves and waveforms.
LMZ14201EXT 30117631.gif
Figure 1. Efficiency 6-V Input at 25°C
LMZ14201EXT 30117603.gif
Figure 3. Efficiency 12-V Input at 25°C
LMZ14201EXT 30117626.gif
Figure 5. Efficiency 24-V Input at 25°C
LMZ14201EXT 30117629.gif
Figure 7. Efficiency 36-V Input at 25°C
LMZ14201EXT 30117650.gif
Figure 9. Efficiency 42-V Input at 25°C
LMZ14201EXT 30117633.gif
Figure 11. Efficiency 6-V Input at 85°C
LMZ14201EXT 30117640.gif
Figure 13. Efficiency 8-V Input at 85°C
LMZ14201EXT 30117642.gif
Figure 15. Efficiency 12-V Input at 85°C
LMZ14201EXT 30117644.gif
Figure 17. Efficiency 24-V Input at 85°C
LMZ14201EXT 30117646.gif
Figure 19. Efficiency 36-V Input at 85°C
LMZ14201EXT 30117652.gif
Figure 21. Efficiency 42-V Input at 85°C
LMZ14201EXT 30117648.gif
Figure 23. Line and Load Regulation at 25°C
LMZ14201EXT 30117657.gif
Figure 25. Line and Load Regulation at –55°C
LMZ14201EXT 30117606.gif
Figure 27. Transient Response
24-VIN 3.3-VO 0.5-A to 1-A Step
LMZ14201EXT 30117665.gif
Figure 29. Current Limit 1.8 VOUT at 25°C
LMZ14201EXT 30117668.gif
Figure 31. Current Limit 3.3 VOUT at 85°C
LMZ14201EXT 30117632.gif
Figure 2. Dissipation 6-V Input at 25°C
LMZ14201EXT 30117604.gif
Figure 4. Dissipation 12-V Input at 25°C
LMZ14201EXT 30117627.gif
Figure 6. Dissipation 24-V Input at 25°C
LMZ14201EXT 30117630.gif
Figure 8. Dissipation 36-V Input at 25°C
LMZ14201EXT 30117651.gif
Figure 10. Dissipation 42-V Input at 25°C
LMZ14201EXT 30117634.gif
Figure 12. Dissipation 6-V Input at 85°C
LMZ14201EXT 30117641.gif
Figure 14. Dissipation 8-V Input at 85°C
LMZ14201EXT 30117643.gif
Figure 16. Dissipation 12-V Input at 85°C
LMZ14201EXT 30117645.gif
Figure 18. Dissipation 24-V Input at 85°C
LMZ14201EXT 30117647.gif
Figure 20. Dissipation 36-V Input at 85°C
LMZ14201EXT 30117653.gif
Figure 22. Dissipation 42-V Input at 85°C
LMZ14201EXT 30117669.gif
Figure 24. Line and Load Regulation at 85°C
LMZ14201EXT 30117605.gif
Figure 26. Output Ripple
24-VIN 3.3-VO 1-A, BW = 200 MHz
LMZ14201EXT 30117670.gif
Figure 28. Thermal Derating VOUT = 3.3 V
LMZ14201EXT 30117654.gif
Figure 30. Current Limit 3.3 VOUT at 25°C
LMZ14201EXT 30117658.gif
Figure 32. Current Limit 3.3 VOUT at –55°C