ZHCSIC4C June 2018 – November 2018 LMX2615-SP
PRODUCTION DATA.
The OUTA_PWR and OUTB_PWR registers control the amount of drive current for the output. This current creates a voltage accross the pull-up component and load. It is generally recommended to keep the OUTx_PWR setting at 31 or less as higher settings consume more current consumption and can also lead to higher output power. Optimal noise floor is typically obtained by setting OUTx_PWR in the range of 15 to 25.