SNVS158E March   2001  – December 2016 LMS33460

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Start Up
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Ultra-Low Power
  • 3-V Detection
  • Input Voltage From 0.8 V to 7 V
  • Open-Drain Output
  • Ultra-Small 5-Pin SC70 Package
  • Extended Temperature Range (–40°C to 85°C)
  • Ultra-Low Quiescent Current (1 µA Typical)

Applications

  • Low Battery Voltage Detectors
  • Power Fail Indicators
  • Processor Reset Generators
  • Battery Backup Controls
  • Battery-Operated Equipment
  • Hand-Held Instruments
  • Undervoltage Detectors

Description

The LMS33460 device is an undervoltage detector with a 3‑V threshold and extremely low power consumption. The LMS33460 is specifically designed to accurately monitor power supplies. It is especially suited to battery-powered systems where low quiescent current and small size are required. This IC generates an active output whenever the input voltage drops below 3 V.

This part uses a precision on-chip voltage reference and a comparator to measure the input voltage. Built-in hysteresis helps to prevent erratic operation in the presence of noise. The UVD is available in the ultra-miniature 5-pin SC70 package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMS33460 SC70 (5) 2.00 mm × 1.25 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application

LMS33460 20020003.gif

SC70 Package

LMS33460 sc70_glamour.gif