ZHCSOB1A october 2021 – june 2023 LMK1D1208P
PRODUCTION DATA
NAME | NO. | TYPE(1) | DESCRIPTION |
---|---|---|---|
DIFFERENTIAL/SINGLE-ENDED CLOCK INPUT | |||
IN0_P | 8 | I | Primary: Differential input pair or single-ended input |
IN0_N | 9 | ||
IN1_P | 2 | I | Secondary: Differential input pair or single-ended input. Note that INP0, INN0 are used indistinguishably with IN0_P, IN0_N. |
IN1_N | 3 | ||
INPUT SELECT | |||
IN_SEL | 1 | I | Input selection with an internal 500-kΩ pullup and 320-kΩ pulldown, selects input port. See Table 9-2. |
AMPLITUDE SELECT | |||
AMP_SEL | 10 | I | Output amplitude swing select with an internal 500-kΩ pullup and 320-kΩ pulldown. See Table 9-4. |
OUTPUT ENABLE | |||
OE0 | 6 | I | Output Enable for channel 0 HIGH (default): Enable output channel 0 LOW: Disable output channel 0 in Hi-Z state |
OE1 | 16 | I | Output Enable for channel 1 HIGH (default): Enable output channel 1 LOW: Disable output channel 1 in Hi-Z state |
OE2 | 17 | I | Output Enable for channel 2 HIGH (default): Enable output channel 2 LOW: Disable output channel 2 in Hi-Z state |
OE3 | 18 | I | Output Enable for channel 3 HIGH (default): Enable output channel 3 LOW: Disable output channel 3 in Hi-Z state |
OE4 | 33 | I | Output Enable for channel 4 HIGH (default): Enable output channel 4 LOW: Disable output channel 4 in Hi-Z state |
OE5 | 34 | I | Output Enable for channel 5 HIGH (default): Enable output channel 5 LOW: Disable output channel 5 in Hi-Z state |
OE6 | 35 | I | Output Enable for channel 6 HIGH (default): Enable output channel 6 LOW: Disable output channel 6 in Hi-Z state |
OE7 | 5 | I | Output Enable for channel 7 HIGH (default): Enable output channel 7 LOW: Disable output channel 7 in Hi-Z state |
BIAS VOLTAGE OUTPUT | |||
VAC_REF0 | 4 | O | Bias voltage output for capacitive-coupled inputs. If used, TI recommends using a 0.1-µF capacitor to GND on this pin. |
VAC_REF1 | 7 | ||
DIFFERENTIAL CLOCK OUTPUT | |||
OUT0_P | 12 | O | Differential LVDS output pair number 0 |
OUT0_N | 13 | ||
OUT1_P | 14 | O | Differential LVDS output pair number 1 |
OUT1_N | 15 | ||
OUT2_P | 22 | O | Differential LVDS output pair number 2 |
OUT2_N | 23 | ||
OUT3_P | 24 | O | Differential LVDS output pair number 3 |
OUT3_N | 25 | ||
OUT4_P | 26 | O | Differential LVDS output pair number 4 |
OUT4_N | 27 | ||
OUT5_P | 28 | O | Differential LVDS output pair number 5 |
OUT5_N | 29 | ||
OUT6_P | 36 | O | Differential LVDS output pair number 6 |
OUT6_N | 37 | ||
OUT7_P | 38 | O | Differential LVDS output pair number 7 |
OUT7_N | 39 | ||
SUPPLY VOLTAGE | |||
VDD | 11, 20, 31, 40 | P | Device power supply (1.8 V, 2.5 V, or 3.3 V) |
GROUND | |||
GND | 21, 30 | G | Ground |
MISC | |||
DAP | DAP | G | Die Attach Pad. Connect to the printed circuit board (PCB) ground plane for heat dissipation. |
NC | 19, 32 | — | No Connection. Leave floating. |